Catalog
CAD (0)
▾
Self-clinching microPEM® Standoffs - Types MSO4™, TMSO4™, MSOFS™
self-clinching-micro-standoffs
Ideal miniature fastener solution to attach components in compact electronic assemblies
Ideal miniature fastener solution to attach components in compact electronic assemblies
Designed for use in harder sheets, hardness HRC 37/HB 340 or less
Designed for use in harder sheets, hardness HRC 37/HB 340 or less
PEM® Type MSO4™ Self-clinching microPEM® Standoffs - Unified
(4) PEM Type MSO4 self-clinching microPEM® standoffs are used to stack or space internal components and provide strong, permanent, and reusable load-bearing threads in metal sheets as thin as .012” / 0.3mm. Thread sizes have been developed as small as M1 and available unified fastener lengths are .094” and .125” and 2mm and 3mm in metric.- Become integral parts of an assembly by clinching permanently in place.
- Will not loosen or fall out.
- Can be installed into stainless steel sheets.
- Can be installed automatically.
- RoHS compliant.
PEM® Type MSO4™ Self-clinching microPEM® Standoffs - Metric
(10) PEM Type MSO4 self-clinching microPEM® standoffs are used to stack or space internal components and provide strong, permanent, and reusable load-bearing threads in metal sheets as thin as .012” / 0.3mm. Thread sizes have been developed as small as M1 and available unified fastener lengths are .094” and .125” and 2mm and 3mm in metric.- Become integral parts of an assembly by clinching permanently in place.
- Will not loosen or fall out.
- Can be installed into stainless steel sheets.
- Can be installed automatically.
- RoHS compliant.
PEM® Type MSOFS™ Self-clinching microPEM® Standoffs - Unified
(4) MSOFS™ microPEM® Flaring StandoffsIdeal miniature fastener solution to attach components in compact electronic assemblies
- New MSOFS™ microPEM® flaring standoffs attach permanently in panels as thin as .008" of any hardness, including stainless steel.
- Can be installed into any type of panel, including metal, plastic and P.C. Board.
- Flaring feature allows for installation into multiple panels.
- Small footprint allows for reduced centerline-to-edge designs.
- Threads as small as #0-80.
PEM® Type MSOFS™ Self-clinching microPEM® Standoffs - Metric
(10) MSOFS™ microPEM® Flaring StandoffsIdeal miniature fastener solution to attach components in compact electronic assemblies
- New MSOFS™ microPEM® flaring standoffs attach permanently in panels as thin as 0.2 mm of any hardness, including stainless steel.
- Can be installed into any type of panel, including metal, plastic and P.C. Board.
- Flaring feature allows for installation into multiple panels.
- Small footprint allows for reduced centerline-to-edge designs.
- Threads as small as M1.
PEM® Type TMSO4™ Self-clinching microPEM® Standoffs for Thin Sheets - Unified
(4) PEM® Type TMSO4™ Self-clinching microPEM® Standoffs for Thin SheetsDesigned for use in harder sheets, hardness HRC 37/HB 340 or less
- Installs flush into half hard .008” / 0.2mm stainless steel sheets
- Installs into round holes without any special mounting hole preparation, eliminating adhesives and laser welding
- Allows for light weighting and optimizing designs
- Can be installed automatically.
PEM® Type TMSO4™ Self-clinching microPEM® Standoffs for Thin Sheets - Metric
(10) PEM® Type TMSO4™ Self-clinching microPEM® Standoffs for Thin SheetsDesigned for use in harder sheets, hardness HRC 37/HB 340 or less
- Installs flush into half hard .008” / 0.2mm stainless steel sheets
- Installs into round holes without any special mounting hole preparation, eliminating adhesives and laser welding
- Allows for light weighting and optimizing designs
- Can be installed automatically.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"