Catalog
CAD (0)
▾
PEM® Type MSOFS™ Self-clinching microPEM® Standoffs - Unified
Self-clinching microPEM® Standoffs - Types MSO4™, TMSO4™, MSOFS™
MSOFS™ microPEM® Flaring Standoffs
Ideal miniature fastener solution to attach components in compact electronic assemblies
Ideal miniature fastener solution to attach components in compact electronic assemblies
- New MSOFS™ microPEM® flaring standoffs attach permanently in panels as thin as .008" of any hardness, including stainless steel.
- Can be installed into any type of panel, including metal, plastic and P.C. Board.
- Flaring feature allows for installation into multiple panels.
- Small footprint allows for reduced centerline-to-edge designs.
- Threads as small as #0-80.
Part # |
Thread Size |
Sheet Thickness |
Hole Size in Sheet +.002 - .000 |
C Max. |
D Max. |
L +.002 -.003 |
CAD |
|---|---|---|---|---|---|---|---|
| MSOFS-080-3 | Thread Size N/A .060-80 (#0-80) | Sheet Thickness N/A .008 to .012 in | Hole Size in Sheet +.002 - .000 N/A .118 in | C Max. N/A .094 in | D Max. N/A .117 in | L +.002 -.003 N/A .093 in |
CAD
N/A
|
| MSOFS-080-4 | Thread Size N/A .060-80 (#0-80) | Sheet Thickness N/A .008 to .012 in | Hole Size in Sheet +.002 - .000 N/A .118 in | C Max. N/A .094 in | D Max. N/A .117 in | L +.002 -.003 N/A .125 in |
CAD
N/A
|
| MSOFS-256-3 | Thread Size N/A .086-56 (#2-56) | Sheet Thickness N/A .008 to .012 in | Hole Size in Sheet +.002 - .000 N/A .138 in | C Max. N/A .113 in | D Max. N/A .137 in | L +.002 -.003 N/A .093 in |
CAD
N/A
|
| MSOFS-256-4 | Thread Size N/A .086-56 (#2-56) | Sheet Thickness N/A .008 to .012 in | Hole Size in Sheet +.002 - .000 N/A .138 in | C Max. N/A .113 in | D Max. N/A .137 in | L +.002 -.003 N/A .125 in |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"