MSOFS™ microPEM® Flaring Standoffs
Ideal miniature fastener solution to attach components in compact electronic assemblies
  • New MSOFS™ microPEM® flaring standoffs attach permanently in panels as thin as .008" of any hardness, including stainless steel.
  • Can be installed into any type of panel, including metal, plastic and P.C. Board.
  • Flaring feature allows for installation into multiple panels.
  • Small footprint allows for reduced centerline-to-edge designs.
  • Threads as small as #0-80.
microPEM® Flaring Standoffs - Type MSOFS™
microPEM® Flaring Standoffs - Type MSOFS™ 2
Unit of Measure
1 

Part #

Thread Size

Sheet Thickness

Hole Size in Sheet +.002 - .000

C Max.

D Max.

L +.002 -.003

CAD

MSOFS-080-3 N/A .060-80 (#0-80) N/A .008 to .012 in N/A .118 in N/A .094 in N/A .117 in N/A .093 in N/A CAD Icon (for items table)
MSOFS-080-4 N/A .060-80 (#0-80) N/A .008 to .012 in N/A .118 in N/A .094 in N/A .117 in N/A .125 in N/A CAD Icon (for items table)
MSOFS-256-3 N/A .086-56 (#2-56) N/A .008 to .012 in N/A .138 in N/A .113 in N/A .137 in N/A .093 in N/A CAD Icon (for items table)
MSOFS-256-4 N/A .086-56 (#2-56) N/A .008 to .012 in N/A .138 in N/A .113 in N/A .137 in N/A .125 in N/A CAD Icon (for items table)
Unit of Measure
1