Catalog
CAD (0)
▾
PEM® Type TMSO4™ Self-clinching microPEM® Standoffs for Thin Sheets
Designed for use in harder sheets, hardness HRC 37/HB 340 or less
Designed for use in harder sheets, hardness HRC 37/HB 340 or less
- Installs flush into half hard .008” / 0.2mm stainless steel sheets
- Installs into round holes without any special mounting hole preparation, eliminating adhesives and laser welding
- Allows for light weighting and optimizing designs
- Can be installed automatically.
Part # |
Thread Size x Pitch |
Hole Size in Sheet + 0.05 |
C Max. |
H Nom. |
L +0.05 -0.08 |
Min. Dist. Hole C/L to Edge |
CAD |
Pitch |
|---|---|---|---|---|---|---|---|---|
| TMSO4-M1-200 | N/A M1 x 0.25 | N/A 2.24 mm | N/A 2.18 mm | N/A 2.97 mm | N/A 2 mm | N/A 2.64 mm |
N/A
|
N/A |
| TMSO4-M1-300 | N/A M1 x 0.25 | N/A 2.24 mm | N/A 2.18 mm | N/A 2.97 mm | N/A 3 mm | N/A 2.64 mm |
N/A
|
N/A |
| TMSO4-M1.2-200 | N/A M1.2 x 0.25 | N/A 2.59 mm | N/A 2.51 mm | N/A 3.39 mm | N/A 2 mm | N/A 2.85 mm |
N/A
|
N/A |
| TMSO4-M1.2-300 | N/A M1.2 x 0.25 | N/A 2.59 mm | N/A 2.51 mm | N/A 3.39 mm | N/A 3 mm | N/A 2.85 mm |
N/A
|
N/A |
| TMSO4-M1.4-200 | N/A M1.4 x 0.3 | N/A 2.87 mm | N/A 2.79 mm | N/A 3.67 mm | N/A 2 mm | N/A 2.87 mm |
N/A
|
N/A |
| TMSO4-M1.4-300 | N/A M1.4 x 0.3 | N/A 2.87 mm | N/A 2.79 mm | N/A 3.67 mm | N/A 3 mm | N/A 2.87 mm |
N/A
|
N/A |
| TMSO4-M1.6-200 | N/A M1.6 x 0.35 | N/A 3.25 mm | N/A 3.16 mm | N/A 4.04 mm | N/A 2 mm | N/A 3.18 mm |
N/A
|
N/A |
| TMSO4-M1.6-300 | N/A M1.6 x 0.35 | N/A 3.25 mm | N/A 3.16 mm | N/A 4.04 mm | N/A 3 mm | N/A 3.18 mm |
N/A
|
N/A |
| TMSO4-M2-200 | N/A M2 x 0.4 | N/A 4 mm | N/A 3.96 mm | N/A 4.8 mm | N/A 2 mm | N/A 4.32 mm |
N/A
|
N/A |
| TMSO4-M2-300 | N/A M2 x 0.4 | N/A 4 mm | N/A 3.96 mm | N/A 4.8 mm | N/A 3 mm | N/A 4.32 mm |
N/A
|
N/A |