Catalog
CAD (0)
▾
PEM® Type TMSO4™ Self-clinching microPEM® Standoffs for Thin Sheets
Designed for use in harder sheets, hardness HRC 37/HB 340 or less
Designed for use in harder sheets, hardness HRC 37/HB 340 or less
- Installs flush into half hard .008” / 0.2mm stainless steel sheets
- Installs into round holes without any special mounting hole preparation, eliminating adhesives and laser welding
- Allows for light weighting and optimizing designs
- Can be installed automatically.
Part # |
Thread Size |
Hole Size in Sheet +.002 - .000 |
C Max. |
H Nom. |
L +.002 -.003 |
Min. Dist. Hole C/L to Edge |
CAD |
Pitch |
PHH |
|---|---|---|---|---|---|---|---|---|---|
| TMSO4-080-094 | N/A .060-80 (#0-80) | N/A .128 in | N/A .125 in | N/A .159 in | N/A .094 in | N/A .125 in |
N/A
|
N/A | N/A 0.075 in |
| TMSO4-080-125 | N/A .060-80 (#0-80) | N/A .128 in | N/A .125 in | N/A .159 in | N/A .125 in | N/A .125 in |
N/A
|
N/A | N/A 0.075 in |
| TMSO4-256-094 | N/A .086-56 (#2-56) | N/A .158 in | N/A .156 in | N/A .189 in | N/A .094 in | N/A .170 in |
N/A
|
N/A | N/A 0.100 in |
| TMSO4-256-125 | N/A .086-56 (#2-56) | N/A .158 in | N/A .156 in | N/A .189 in | N/A .125 in | N/A .170 in |
N/A
|
N/A | N/A 0.100 in |