Catalog
CAD (0)
▾
PEM Type MSO4 self-clinching microPEM® standoffs are used to stack or space internal components and provide strong, permanent, and reusable load-bearing threads in metal sheets as thin as .012” / 0.3mm. Thread sizes have been developed as small as M1 and available unified fastener lengths are .094” and .125” and 2mm and 3mm in metric.
- Become integral parts of an assembly by clinching permanently in place.
- Will not loosen or fall out.
- Can be installed into stainless steel sheets.
- Can be installed automatically.
- RoHS compliant.
Part # |
Thread Size |
Hole Size in Sheet +.002 - .000 |
C Max. |
H Nom. |
L +.002 -.003 |
Min. Dist. Hole C/L to Edge |
CAD |
Pitch |
|---|---|---|---|---|---|---|---|---|
| MSO4-080-3 | N/A .060-80 (#0-80) | N/A .095 in | N/A .094 in | N/A .125 in | N/A .094 in | N/A .090 in |
N/A
|
N/A |
| MSO4-080-4 | N/A .060-80 (#0-80) | N/A .095 in | N/A .094 in | N/A .125 in | N/A .125 in | N/A .090 in |
N/A
|
N/A |
| MSO4-256-3 | N/A .086-56 (#2-56) | N/A .125 in | N/A .124 in | N/A .156 in | N/A .094 in | N/A .120 in |
N/A
|
N/A |
| MSO4-256-4 | N/A .086-56 (#2-56) | N/A .125 in | N/A .124 in | N/A .156 in | N/A .125 in | N/A .120 in |
N/A
|
N/A |