Catalog
CAD (0)
▾
PEM Type MSO4 self-clinching microPEM® standoffs are used to stack or space internal components and provide strong, permanent, and reusable load-bearing threads in metal sheets as thin as .012” / 0.3mm. Thread sizes have been developed as small as M1 and available unified fastener lengths are .094” and .125” and 2mm and 3mm in metric.
- Become integral parts of an assembly by clinching permanently in place.
- Will not loosen or fall out.
- Can be installed into stainless steel sheets.
- Can be installed automatically.
- RoHS compliant.
Part # |
Thread Size x Pitch |
Hole Size in Sheet + 0.05 |
C Max. |
H Nom. |
L +0.05 -0.08 |
Min. Dist. Hole C/L to Edge |
CAD |
Pitch |
|---|---|---|---|---|---|---|---|---|
| MSO4-M1-2 | N/A M1 x 0.25 | N/A 2.41 mm | N/A 2.39 mm | N/A 3.18 mm | N/A 2 mm | N/A 2.30 mm |
N/A
|
N/A |
| MSO4-M1-3 | N/A M1 x 0.25 | N/A 2.41 mm | N/A 2.39 mm | N/A 3.18 mm | N/A 3 mm | N/A 2.30 mm |
N/A
|
N/A |
| MSO4-M1.2-2 | N/A M1.2 x 0.25 | N/A 2.41 mm | N/A 2.39 mm | N/A 3.18 mm | N/A 2 mm | N/A 2.30 mm |
N/A
|
N/A |
| MSO4-M1.2-3 | N/A M1.2 x 0.25 | N/A 2.41 mm | N/A 2.39 mm | N/A 3.18 mm | N/A 3 mm | N/A 2.30 mm |
N/A
|
N/A |
| MSO4-M1.4-2 | N/A M1.4 x 0.3 | N/A 2.41 mm | N/A 2.39 mm | N/A 3.18 mm | N/A 2 mm | N/A 2.30 mm |
N/A
|
N/A |
| MSO4-M1.4-3 | N/A M1.4 x 0.3 | N/A 2.41 mm | N/A 2.39 mm | N/A 3.18 mm | N/A 3 mm | N/A 2.30 mm |
N/A
|
N/A |
| MSO4-M1.6-2 | N/A M1.6 x 0.35 | N/A 2.41 mm | N/A 2.39 mm | N/A 3.18 mm | N/A 2 mm | N/A 2.30 mm |
N/A
|
N/A |
| MSO4-M1.6-3 | N/A M1.6 x 0.35 | N/A 2.41 mm | N/A 2.39 mm | N/A 3.18 mm | N/A 3 mm | N/A 2.30 mm |
N/A
|
N/A |
| MSO4-M2-2 | N/A M2 x 0.4 | N/A 3.18 mm | N/A 3.16 mm | N/A 3.96 mm | N/A 2 mm | N/A 3 mm |
N/A
|
N/A |
| MSO4-M2-3 | N/A M2 x 0.4 | N/A 3.18 mm | N/A 3.16 mm | N/A 3.96 mm | N/A 3 mm | N/A 3 mm |
N/A
|
N/A |