Catalog
CAD (0)
▾
MSOFS™ microPEM® Flaring Standoffs
Ideal miniature fastener solution to attach components in compact electronic assemblies
Ideal miniature fastener solution to attach components in compact electronic assemblies
- New MSOFS™ microPEM® flaring standoffs attach permanently in panels as thin as 0.2 mm of any hardness, including stainless steel.
- Can be installed into any type of panel, including metal, plastic and P.C. Board.
- Flaring feature allows for installation into multiple panels.
- Small footprint allows for reduced centerline-to-edge designs.
- Threads as small as M1.
Part # |
Thread Size x Pitch |
Sheet Thickness |
Hole Size in Sheet +0.05 |
C Max. |
D Max. |
L +0.05 -0.08 |
CAD |
|---|---|---|---|---|---|---|---|
| MSOFS-M1-2 | N/A M1 x 0.25 | N/A 0.2 to 0.3 mm | N/A 3.0 mm | N/A 2.39 mm | N/A 2.97 mm | N/A 2 mm |
N/A
|
| MSOFS-M1-3 | N/A M1 x 0.25 | N/A 0.2 to 0.3 mm | N/A 3.0 mm | N/A 2.39 mm | N/A 2.97 mm | N/A 3 mm |
N/A
|
| MSOFS-M1.2-2 | N/A M1.2 x 0.25 | N/A 0.2 to 0.3 mm | N/A 3.0 mm | N/A 2.39 mm | N/A 2.97 mm | N/A 2 mm |
N/A
|
| MSOFS-M1.2-3 | N/A M1.2 x 0.25 | N/A 0.2 to 0.3 mm | N/A 3.0 mm | N/A 2.39 mm | N/A 2.97 mm | N/A 3 mm |
N/A
|
| MSOFS-M1.4-2 | N/A M1.4 x 0.3 | N/A 0.2 to 0.3 mm | N/A 3.0 mm | N/A 2.39 mm | N/A 2.97 mm | N/A 2 mm |
N/A
|
| MSOFS-M1.4-3 | N/A M1.4 x 0.3 | N/A 0.2 to 0.3 mm | N/A 3.0 mm | N/A 2.39 mm | N/A 2.97 mm | N/A 3 mm |
N/A
|
| MSOFS-M1.6-2 | N/A M1.6 x 0.35 | N/A 0.2 to 0.3 mm | N/A 3.5 mm | N/A 2.87 mm | N/A 3.48 mm | N/A 2 mm |
N/A
|
| MSOFS-M1.6-3 | N/A M1.6 x 0.35 | N/A 0.2 to 0.3 mm | N/A 3.5 mm | N/A 2.87 mm | N/A 3.48 mm | N/A 3 mm |
N/A
|
| MSOFS-M2-2 | N/A M2 x 0.4 | N/A 0.2 to 0.3 mm | N/A 3.5 mm | N/A 2.87 mm | N/A 3.48 mm | N/A 2 mm |
N/A
|
| MSOFS-M2-3 | N/A M2 x 0.4 | N/A 0.2 to 0.3 mm | N/A 3.5 mm | N/A 2.87 mm | N/A 3.48 mm | N/A 3 mm |
N/A
|