Catalog
CAD (0)
▾
MSOFS™ microPEM® Flaring Standoffs
Ideal miniature fastener solution to attach components in compact electronic assemblies
Ideal miniature fastener solution to attach components in compact electronic assemblies
- New MSOFS™ microPEM® flaring standoffs attach permanently in panels as thin as 0.2 mm of any hardness, including stainless steel.
- Can be installed into any type of panel, including metal, plastic and P.C. Board.
- Flaring feature allows for installation into multiple panels.
- Small footprint allows for reduced centerline-to-edge designs.
- Threads as small as M1.
Unit of Measure
Thread Size x Pitch |
N/A M1.2 x 0.25 |
Sheet Thickness |
N/A 0.2 to 0.3 mm |
Hole Size in Sheet +0.05 |
N/A 3.0 mm |
C Max. |
N/A 2.39 mm |
D Max. |
N/A 2.97 mm |
H Nom. |
N/A 3.5 mm |
L +0.05 -0.08 |
N/A 3 mm |
T ±0.05 |
N/A 0.25 mm |
Thread Specification |
N/A Metric ISO 68-1, 5H |
Fastener Material |
N/A 300 Series Stainless Steel |
Standard Finish |
N/A Passivated and/or tested per ASTM A380 |
For Use in Sheet Hardness |
N/A Any panel hardness |
CAD Supplier |
N/A PennEngineering® (PEM®) |
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"