CAD (0)
  • Cart is empty
  • Press-fit insert provides strong, reusable threads.
  • No heat or ultrasonics required
  • Installs with a simple arbor press
  • Sharp knurls cut into the material to provide torque resistance
  • Retention fin / barb adds pullout strength
  • Excellent for harder plastics including many thermoset resins
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 

Part #

Thread Size x Pitch

Type

A ± 0.13

E ± 0.13

Standard Material

Standard Finish

CAD

IPA-M2 N/A M2 x 0.4 N/A IPA N/A 3.99 mm N/A 3.40 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPA-M2.5 N/A M2.5 x 0.45 N/A IPA N/A 5.28 mm N/A 4.19 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPA-M3 N/A M3 x 0.5 N/A IPA N/A 5.28 mm N/A 4.19 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPA-M3.5 N/A M3.5 x 0.6 N/A IPA N/A 6.27 mm N/A 5.00 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPA-M4 N/A M4 x 0.7 N/A IPA N/A 7.42 mm N/A 5.79 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPA-M5 N/A M5 x 0.8 N/A IPA N/A 8.33 mm N/A 6.58 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPA-M6 N/A M6 x 1 N/A IPA N/A 9.25 mm N/A 8.18 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPA-M8 N/A M8 x 1.25 N/A IPA N/A 9.25 mm N/A 9.73 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
IPB-M2 N/A M2 x 0.4 N/A IPB N/A 3.99 mm N/A 3.40 mm N/A Brass N/A Plain N/A CAD Icon (for items table)
IPB-M2.5 N/A M2.5 x 0.45 N/A IPB N/A 5.28 mm N/A 4.19 mm N/A Brass N/A Plain N/A CAD Icon (for items table)
IPB-M3 N/A M3 x 0.5 N/A IPB N/A 5.28 mm N/A 4.19 mm N/A Brass N/A Plain N/A CAD Icon (for items table)
IPB-M3.5 N/A M3.5 x 0.6 N/A IPB N/A 6.27 mm N/A 5.00 mm N/A Brass N/A Plain N/A CAD Icon (for items table)
IPB-M4 N/A M4 x 0.7 N/A IPB N/A 7.42 mm N/A 5.79 mm N/A Brass N/A Plain N/A CAD Icon (for items table)
IPB-M5 N/A M5 x 0.8 N/A IPB N/A 8.33 mm N/A 6.58 mm N/A Brass N/A Plain N/A CAD Icon (for items table)
IPB-M6 N/A M6 x 1 N/A IPB N/A 9.25 mm N/A 8.18 mm N/A Brass N/A Plain N/A CAD Icon (for items table)
IPB-M8 N/A M8 x 1.25 N/A IPB N/A 9.25 mm N/A 9.73 mm N/A Brass N/A Plain N/A CAD Icon (for items table)
IPC-M2 N/A M2 x 0.4 N/A IPC N/A 3.99 mm N/A 3.40 mm N/A Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
IPC-M2.5 N/A M2.5 x 0.45 N/A IPC N/A 5.28 mm N/A 4.19 mm N/A Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
IPC-M3 N/A M3 x 0.5 N/A IPC N/A 5.28 mm N/A 4.19 mm N/A Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
IPC-M3.5 N/A M3.5 x 0.6 N/A IPC N/A 6.27 mm N/A 5.00 mm N/A Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
IPC-M4 N/A M4 x 0.7 N/A IPC N/A 7.42 mm N/A 5.79 mm N/A Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
IPC-M5 N/A M5 x 0.8 N/A IPC N/A 8.33 mm N/A 6.58 mm N/A Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
IPC-M6 N/A M6 x 1 N/A IPC N/A 9.25 mm N/A 8.18 mm N/A Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
IPC-M8 N/A M8 x 1.25 N/A IPC N/A 9.25 mm N/A 9.73 mm N/A Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1