Catalog
CAD (0)
▾
Solid Body Press-in Inserts
solid-body-press-in-inserts
Solid Body IPB™, IPC™ and IPA™ Press-in Inserts - Unified
(30)- Press-fit insert provides strong, reusable threads.
- No heat or ultrasonics required
- Installs with a simple arbor press
- Sharp knurls cut into the material to provide torque resistance
- Retention fin / barb adds pullout strength
- Excellent for harder plastics including many thermoset resins
Solid Body IPB™, IPC™ and IPA™ Press-in Inserts - Metric
(24)- Press-fit insert provides strong, reusable threads.
- No heat or ultrasonics required
- Installs with a simple arbor press
- Sharp knurls cut into the material to provide torque resistance
- Retention fin / barb adds pullout strength
- Excellent for harder plastics including many thermoset resins
Solid Body IPFB™, IPFC™ and IPFA™ Press-in Inserts - Unified
(30)-
Press-fit with strong, reusable threads. No heat or ultrasonics required.
- Install with a simple arbor press.
- Sharp knurls cut into the material to provide torque resistance.
- Retention fin/barb adds pull-out strength.
- Excellent for harder plastics including many thermoset resins.
- Flange design resists higher tensile pull loads in reverse entry applications.
Solid Body IPFB™, IPFC™ and IPFA™ Press-in Inserts - Metric
(24)-
Press-fit with strong, reusable threads. No heat or ultrasonics required.
- Install with a simple arbor press.
- Sharp knurls cut into the material to provide torque resistance.
- Retention fin/barb adds pull-out strength.
- Excellent for harder plastics including many thermoset resins.
- Flange design resists higher tensile pull loads in reverse entry applications.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"