Catalog
CAD (0)
▾
Solid Body IPFB™, IPFC™ and IPFA™ Press-in Inserts - Unified
Solid Body Press-in Inserts
-
Press-fit with strong, reusable threads. No heat or ultrasonics required.
- Install with a simple arbor press.
- Sharp knurls cut into the material to provide torque resistance.
- Retention fin/barb adds pull-out strength.
- Excellent for harder plastics including many thermoset resins.
- Flange design resists higher tensile pull loads in reverse entry applications.
1 2
Part # |
Thread Size |
Type |
A ± .005 |
E ± .005 |
T ± .005 |
Standard Material |
CAD |
|---|---|---|---|---|---|---|---|
| IPFA-024 | Thread Size N/A .190-32 (#10-32) | Type N/A IPFA | A ± .005 N/A .328 in | E ± .005 N/A .313 in | T ± .005 N/A .043 in | Standard Material N/A Aluminum |
CAD
N/A
|
| IPFA-032 | Thread Size N/A .190-24 (#10-24) | Type N/A IPFA | A ± .005 N/A .328 in | E ± .005 N/A .313 in | T ± .005 N/A .043 in | Standard Material N/A Aluminum |
CAD
N/A
|
| IPFA-0420 | Thread Size N/A .250-20 (1/4-20) | Type N/A IPFA | A ± .005 N/A .364 in | E ± .005 N/A .375 in | T ± .005 N/A .050 in | Standard Material N/A Aluminum |
CAD
N/A
|
| IPFA-0428 | Thread Size N/A .250-28 (1/4-28) | Type N/A IPFA | A ± .005 N/A .364 in | E ± .005 N/A .375 in | T ± .005 N/A .050 in | Standard Material N/A Aluminum |
CAD
N/A
|
| IPFA-0518 | Thread Size N/A .313-18 (5/16-18) | Type N/A IPFA | A ± .005 N/A .364 in | E ± .005 N/A .438 in | T ± .005 N/A .050 in | Standard Material N/A Aluminum |
CAD
N/A
|
| IPFA-0524 | Thread Size N/A .313-24 (5/16-24) | Type N/A IPFA | A ± .005 N/A .364 in | E ± .005 N/A .438 in | T ± .005 N/A .050 in | Standard Material N/A Aluminum |
CAD
N/A
|
| IPFA-256 | Thread Size N/A .086-56 (#2-56) | Type N/A IPFA | A ± .005 N/A .157 in | E ± .005 N/A .188 in | T ± .005 N/A .024 in | Standard Material N/A Aluminum |
CAD
N/A
|
| IPFA-440 | Thread Size N/A .112-40 (#4-40) | Type N/A IPFA | A ± .005 N/A .208 in | E ± .005 N/A .219 in | T ± .005 N/A .024 in | Standard Material N/A Aluminum |
CAD
N/A
|
| IPFA-632 | Thread Size N/A .138-32 (#6-32) | Type N/A IPFA | A ± .005 N/A .247 in | E ± .005 N/A .250 in | T ± .005 N/A .029 in | Standard Material N/A Aluminum |
CAD
N/A
|
| IPFA-832 | Thread Size N/A .164-32 (#8-32) | Type N/A IPFA | A ± .005 N/A .292 in | E ± .005 N/A .281 in | T ± .005 N/A .032 in | Standard Material N/A Aluminum |
CAD
N/A
|
| IPFB-024 | Thread Size N/A .190-32 (#10-32) | Type N/A IPFB | A ± .005 N/A .328 in | E ± .005 N/A .313 in | T ± .005 N/A .043 in | Standard Material N/A Brass |
CAD
N/A
|
| IPFB-032 | Thread Size N/A .190-24 (#10-24) | Type N/A IPFB | A ± .005 N/A .328 in | E ± .005 N/A .313 in | T ± .005 N/A .043 in | Standard Material N/A Brass |
CAD
N/A
|
| IPFB-0420 | Thread Size N/A .250-20 (1/4-20) | Type N/A IPFB | A ± .005 N/A .364 in | E ± .005 N/A .375 in | T ± .005 N/A .050 in | Standard Material N/A Brass |
CAD
N/A
|
| IPFB-0428 | Thread Size N/A .250-28 (1/4-28) | Type N/A IPFB | A ± .005 N/A .364 in | E ± .005 N/A .375 in | T ± .005 N/A .050 in | Standard Material N/A Brass |
CAD
N/A
|
| IPFB-0518 | Thread Size N/A .313-18 (5/16-18) | Type N/A IPFB | A ± .005 N/A .364 in | E ± .005 N/A .438 in | T ± .005 N/A .050 in | Standard Material N/A Brass |
CAD
N/A
|
| IPFB-0524 | Thread Size N/A .313-24 (5/16-24) | Type N/A IPFB | A ± .005 N/A .364 in | E ± .005 N/A .438 in | T ± .005 N/A .050 in | Standard Material N/A Brass |
CAD
N/A
|
| IPFB-256 | Thread Size N/A .086-56 (#2-56) | Type N/A IPFB | A ± .005 N/A .157 in | E ± .005 N/A .188 in | T ± .005 N/A .024 in | Standard Material N/A Brass |
CAD
N/A
|
| IPFB-440 | Thread Size N/A .112-40 (#4-40) | Type N/A IPFB | A ± .005 N/A .208 in | E ± .005 N/A .219 in | T ± .005 N/A .024 in | Standard Material N/A Brass |
CAD
N/A
|
| IPFB-632 | Thread Size N/A .138-32 (#6-32) | Type N/A IPFB | A ± .005 N/A .247 in | E ± .005 N/A .250 in | T ± .005 N/A .029 in | Standard Material N/A Brass |
CAD
N/A
|
| IPFB-832 | Thread Size N/A .164-32 (#8-32) | Type N/A IPFB | A ± .005 N/A .292 in | E ± .005 N/A .281 in | T ± .005 N/A .032 in | Standard Material N/A Brass |
CAD
N/A
|
| IPFC-024 | Thread Size N/A .190-32 (#10-32) | Type N/A IPFC | A ± .005 N/A .328 in | E ± .005 N/A .313 in | T ± .005 N/A .043 in | Standard Material N/A Stainless Steel |
CAD
N/A
|
| IPFC-032 | Thread Size N/A .190-24 (#10-24) | Type N/A IPFC | A ± .005 N/A .328 in | E ± .005 N/A .313 in | T ± .005 N/A .043 in | Standard Material N/A Stainless Steel |
CAD
N/A
|
| IPFC-0420 | Thread Size N/A .250-20 (1/4-20) | Type N/A IPFC | A ± .005 N/A .364 in | E ± .005 N/A .375 in | T ± .005 N/A .050 in | Standard Material N/A Stainless Steel |
CAD
N/A
|
| IPFC-0428 | Thread Size N/A .250-28 (1/4-28) | Type N/A IPFC | A ± .005 N/A .364 in | E ± .005 N/A .375 in | T ± .005 N/A .050 in | Standard Material N/A Stainless Steel |
CAD
N/A
|
| IPFC-0518 | Thread Size N/A .313-18 (5/16-18) | Type N/A IPFC | A ± .005 N/A .364 in | E ± .005 N/A .438 in | T ± .005 N/A .050 in | Standard Material N/A Stainless Steel |
CAD
N/A
|
1 2
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"