Catalog
CAD (0)
▾
Press-in Inserts
press-in-inserts
Hexagonal Inserts – Types NFPC, NFPA
- Press-fit insert provides strong, reusable threads. No heat or ultrasonics required.
- Hexagonal “barbed” configuration ensures high torqueout and pullout values.
- Aluminum inserts ideal for light weight designs.
- Aluminum and stainless steel inserts offer lead-free alternative.
Thru Threaded Inserts – Types PPA, PPB
- Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
- Slotted insert compresses allowing easy access into the mounting hole.
- Aluminum inserts ideal for light weight designs.
- Aluminum inserts offer lead-free alternative.
Flange-Head Inserts – Types PFLA, PFLB
- Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
- Flange-head eliminates direct contact of plastic with mating parts.
- Slotted insert compresses allowing easy access into the mounting hole.
- Aluminum inserts ideal for light weight designs.
- Aluminum inserts offer lead-free alternative.
Straight Knurl Inserts – Types PKA, PKB
- Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
- Straight knurling at the top end of the insert offers higher torsional resistance.
- Slotted insert compresses allowing easy access into the mounting hole.
- Aluminum inserts ideal for light weight designs.
- Aluminum inserts offer lead-free alternative.
Solid Body Press-in Inserts
- Press-fit insert provides strong, reusable threads.
- No heat or ultrasonics required
- Installs with a simple arbor press
- Sharp knurls cut into the material to provide torque resistance
- Retention fin / barb adds pullout strength
- Excellent for harder plastics including many thermoset resins
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"