Catalog
CAD (0)
▾
Straight Knurl Inserts – Types PKA, PKB
straight-knurl-inserts-types-pka-pkb
Press-in Threaded Inserts, Straight Knurl - Unified
(12)- Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
- Straight knurling at the top end of the insert offers higher torsional resistance.
- Slotted insert compresses allowing easy access into the mounting hole.
- Aluminum inserts ideal for light weight designs.
- Aluminum inserts offer lead-free alternative.
Press-in Threaded Inserts, Straight Knurl - Metric
(8)- Press-fit insert with strong, reusable threads. No heat or ultrasonics required.
- Straight knurling at the top end of the insert offers higher torsional resistance.
- Slotted insert compresses allowing easy access into the mounting hole.
- Aluminum inserts ideal for light weight designs.
- Aluminum inserts offer lead-free alternative.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"