Part # |
Thread Size x Pitch |
Type |
A ± 0.13 |
E ± 0.13 |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| IPA-M2 | N/A M2 x 0.4 | N/A IPA | N/A 3.99 mm | N/A 3.40 mm | N/A Aluminum | N/A Plain |
N/A
|
| IPA-M2.5 | N/A M2.5 x 0.45 | N/A IPA | N/A 5.28 mm | N/A 4.19 mm | N/A Aluminum | N/A Plain |
N/A
|
| IPA-M3 | N/A M3 x 0.5 | N/A IPA | N/A 5.28 mm | N/A 4.19 mm | N/A Aluminum | N/A Plain |
N/A
|
| IPA-M3.5 | N/A M3.5 x 0.6 | N/A IPA | N/A 6.27 mm | N/A 5.00 mm | N/A Aluminum | N/A Plain |
N/A
|
| IPA-M4 | N/A M4 x 0.7 | N/A IPA | N/A 7.42 mm | N/A 5.79 mm | N/A Aluminum | N/A Plain |
N/A
|
| IPA-M5 | N/A M5 x 0.8 | N/A IPA | N/A 8.33 mm | N/A 6.58 mm | N/A Aluminum | N/A Plain |
N/A
|
| IPA-M6 | N/A M6 x 1 | N/A IPA | N/A 9.25 mm | N/A 8.18 mm | N/A Aluminum | N/A Plain |
N/A
|
| IPA-M8 | N/A M8 x 1.25 | N/A IPA | N/A 9.25 mm | N/A 9.73 mm | N/A Aluminum | N/A Plain |
N/A
|
| IPB-M2 | N/A M2 x 0.4 | N/A IPB | N/A 3.99 mm | N/A 3.40 mm | N/A Brass | N/A Plain |
N/A
|
| IPB-M2.5 | N/A M2.5 x 0.45 | N/A IPB | N/A 5.28 mm | N/A 4.19 mm | N/A Brass | N/A Plain |
N/A
|
| IPB-M3 | N/A M3 x 0.5 | N/A IPB | N/A 5.28 mm | N/A 4.19 mm | N/A Brass | N/A Plain |
N/A
|
| IPB-M3.5 | N/A M3.5 x 0.6 | N/A IPB | N/A 6.27 mm | N/A 5.00 mm | N/A Brass | N/A Plain |
N/A
|
| IPB-M4 | N/A M4 x 0.7 | N/A IPB | N/A 7.42 mm | N/A 5.79 mm | N/A Brass | N/A Plain |
N/A
|
| IPB-M5 | N/A M5 x 0.8 | N/A IPB | N/A 8.33 mm | N/A 6.58 mm | N/A Brass | N/A Plain |
N/A
|
| IPB-M6 | N/A M6 x 1 | N/A IPB | N/A 9.25 mm | N/A 8.18 mm | N/A Brass | N/A Plain |
N/A
|
| IPB-M8 | N/A M8 x 1.25 | N/A IPB | N/A 9.25 mm | N/A 9.73 mm | N/A Brass | N/A Plain |
N/A
|
| IPC-M2 | N/A M2 x 0.4 | N/A IPC | N/A 3.99 mm | N/A 3.40 mm | N/A Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| IPC-M2.5 | N/A M2.5 x 0.45 | N/A IPC | N/A 5.28 mm | N/A 4.19 mm | N/A Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| IPC-M3 | N/A M3 x 0.5 | N/A IPC | N/A 5.28 mm | N/A 4.19 mm | N/A Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| IPC-M3.5 | N/A M3.5 x 0.6 | N/A IPC | N/A 6.27 mm | N/A 5.00 mm | N/A Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| IPC-M4 | N/A M4 x 0.7 | N/A IPC | N/A 7.42 mm | N/A 5.79 mm | N/A Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| IPC-M5 | N/A M5 x 0.8 | N/A IPC | N/A 8.33 mm | N/A 6.58 mm | N/A Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| IPC-M6 | N/A M6 x 1 | N/A IPC | N/A 9.25 mm | N/A 8.18 mm | N/A Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| IPC-M8 | N/A M8 x 1.25 | N/A IPC | N/A 9.25 mm | N/A 9.73 mm | N/A Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|