Catalog
CAD (0)
▾
PEM® brand self-clinching blind fasteners provide permanently mounted blind threads in metal sheets as thin as 1 mm.
PEM self-clinching blind fasteners are available in thread sizes from M3 through M6 in carbon or stainless steel.
- Provides barrier to protect threads against foreign matter.
- Protects internal components from intrusion of screws.
PEM self-clinching blind fasteners are available in thread sizes from M3 through M6 in carbon or stainless steel.
Part # |
Thread Size x Pitch |
A (Shank) Max. |
Hole Size in Sheet + 0.08 |
E ± 0.25 |
T ± 0.25 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| B-M3-1ZI | N/A M3 x 0.5 | N/A 0.97 mm | N/A 4.22 mm | N/A 6.35 mm | N/A 9.6 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| B-M4-1ZI | N/A M4 x 0.7 | N/A 0.97 mm | N/A 5.41 mm | N/A 7.95 mm | N/A 11.2 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| B-M5-1ZI | N/A M5 x 0.8 | N/A 0.97 mm | N/A 6.35 mm | N/A 8.75 mm | N/A 11.2 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| B-M6-1ZI | N/A M6 x 1 | N/A 1.38 mm | N/A 8.75 mm | N/A 11.10 mm | N/A 14.30 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| B-M3-2ZI | N/A M3 x 0.5 | N/A 1.38 mm | N/A 4.22 mm | N/A 6.35 mm | N/A 9.6 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| B-M4-2ZI | N/A M4 x 0.7 | N/A 1.38 mm | N/A 5.41 mm | N/A 7.95 mm | N/A 11.2 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| B-M5-2ZI | N/A M5 x 0.8 | N/A 1.38 mm | N/A 6.35 mm | N/A 8.75 mm | N/A 11.2 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| B-M6-2ZI | N/A M6 x 1 | N/A 2.21 mm | N/A 8.75 mm | N/A 11.10 mm | N/A 14.30 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BS-M3-1 | N/A M3 x 0.5 | N/A 0.97 mm | N/A 4.22 mm | N/A 6.35 mm | N/A 9.6 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| BS-M4-1 | N/A M4 x 0.7 | N/A 0.97 mm | N/A 5.41 mm | N/A 7.95 mm | N/A 11.2 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| BS-M5-1 | N/A M5 x 0.8 | N/A 0.97 mm | N/A 6.35 mm | N/A 8.75 mm | N/A 11.2 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| BS-M6-1 | N/A M6 x 1 | N/A 1.38 mm | N/A 8.75 mm | N/A 11.10 mm | N/A 14.30 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| BS-M3-2 | N/A M3 x 0.5 | N/A 1.38 mm | N/A 4.22 mm | N/A 6.35 mm | N/A 9.6 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| BS-M4-2 | N/A M4 x 0.7 | N/A 1.38 mm | N/A 5.41 mm | N/A 7.95 mm | N/A 11.2 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| BS-M5-2 | N/A M5 x 0.8 | N/A 1.38 mm | N/A 6.35 mm | N/A 8.75 mm | N/A 11.2 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| BS-M6-2 | N/A M6 x 1 | N/A 2.21 mm | N/A 8.75 mm | N/A 11.10 mm | N/A 14.30 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|