(20)PEM® brand self-clinching blind fasteners provide permanently mounted blind threads in metal sheets as thin as .040”.
Provides barrier to protect threads against foreign matter.
Protects internal components from intrusion of screws.
PEM blind fasteners employ the proven PEM self-clinching design and are easily installed in properly sized holes. Shanks of PEM fasteners act as their own pilots. PEM blind fasteners can be installed with any standard press applying squeezing forces between parallel surfaces.
PEM self-clinching blind fasteners are available in thread sizes from #4-40 through 1/4-20 in carbon or stainless steel.
(16)PEM® brand self-clinching blind fasteners provide permanently mounted blind threads in metal sheets as thin as 1 mm.
Provides barrier to protect threads against foreign matter.
Protects internal components from intrusion of screws.
PEM blind fasteners employ the proven PEM self-clinching design and are easily installed in properly sized holes. Shanks of PEM fasteners act as their own pilots. PEM blind fasteners can be installed with any standard press applying squeezing forces between parallel surfaces.
PEM self-clinching blind fasteners are available in thread sizes from M3 through M6 in carbon or stainless steel.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods: Product Family: “Self-clinching nuts" Part Number: "S-632-1ZI" Type: “S,SS,CL,CLS,SP,CLA"