Catalog
CAD (0)
▾
Floating Nuts – Types A4, AS, AC, LA4, LAC, LAS
Locking and Non-locking ThreadsThese fasteners provide load-bearing threads in thin sheets and permit up to .030”/0.76 mm adjustment for mating hole misalignment.
The self-clinching feature offers fast and simple assembly. The fasteners are squeezed into prepared holes using any standard press. The sheet remains flush on one side, and the fastener is permanently locked in place.
Extra strength and support in assembly is obtained by the threads of the floating nut extending fully into the retainer shank (a unique PEM feature). A self-locking version of the fastener is also offered. Thread locking torque performance is equivalent to applicable NASM25027 specifications.
Non-locking Type A4 and self-locking Type LA4 fasteners provide load-bearing threads in stainless steel sheets as thin as .038” with hardness up to HRB 88 on the Rockwell “B” scale.
Many PEM Type AS and AC self-clinching floating fasteners correspond to sizes in US NASM45938/11 specifications. Check our web site for a complete Military Specification and National Aerospace Standards Reference Guide (Bulletin NASM).
Blind Nuts – Types B, BS
PEM® brand self-clinching blind fasteners provide permanently mounted blind threads in metal sheets as thin as .040”/1 mm.- Provides barrier to protect threads against foreign matter.
- Protects internal components from intrusion of screws.
PEM self-clinching blind fasteners are available in thread sizes from #4-40 through 1/4-20 in carbon or stainless steel.