PEM® brand self-clinching blind fasteners provide permanently mounted blind threads in metal sheets as thin as 1 mm.
  • Provides barrier to protect threads against foreign matter.
  • Protects internal components from intrusion of screws.
PEM blind fasteners employ the proven PEM self-clinching design and are easily installed in properly sized holes. Shanks of PEM fasteners act as their own pilots. PEM blind fasteners can be installed with any standard press applying squeezing forces between parallel surfaces.

PEM self-clinching blind fasteners are available in thread sizes from M3 through M6 in carbon or stainless steel.
Self-Clinching Blind Fasteners - Metric
Self-Clinching Blind Fasteners - Metric
Unit of Measure
1 

Part #

Thread Size x Pitch

A (Shank) Max.

Hole Size in Sheet + 0.08

E ± 0.25

T ± 0.25

Fastener Material

Standard Finish

CAD

B-M3-1ZI N/A M3 x 0.5 N/A 0.97 mm N/A 4.22 mm N/A 6.35 mm N/A 9.6 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
B-M4-1ZI N/A M4 x 0.7 N/A 0.97 mm N/A 5.41 mm N/A 7.95 mm N/A 11.2 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
B-M5-1ZI N/A M5 x 0.8 N/A 0.97 mm N/A 6.35 mm N/A 8.75 mm N/A 11.2 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
B-M6-1ZI N/A M6 x 1 N/A 1.38 mm N/A 8.75 mm N/A 11.10 mm N/A 14.30 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
B-M3-2ZI N/A M3 x 0.5 N/A 1.38 mm N/A 4.22 mm N/A 6.35 mm N/A 9.6 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
B-M4-2ZI N/A M4 x 0.7 N/A 1.38 mm N/A 5.41 mm N/A 7.95 mm N/A 11.2 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
B-M5-2ZI N/A M5 x 0.8 N/A 1.38 mm N/A 6.35 mm N/A 8.75 mm N/A 11.2 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
B-M6-2ZI N/A M6 x 1 N/A 2.21 mm N/A 8.75 mm N/A 11.10 mm N/A 14.30 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
BS-M3-1 N/A M3 x 0.5 N/A 0.97 mm N/A 4.22 mm N/A 6.35 mm N/A 9.6 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
BS-M4-1 N/A M4 x 0.7 N/A 0.97 mm N/A 5.41 mm N/A 7.95 mm N/A 11.2 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
BS-M5-1 N/A M5 x 0.8 N/A 0.97 mm N/A 6.35 mm N/A 8.75 mm N/A 11.2 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
BS-M6-1 N/A M6 x 1 N/A 1.38 mm N/A 8.75 mm N/A 11.10 mm N/A 14.30 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
BS-M3-2 N/A M3 x 0.5 N/A 1.38 mm N/A 4.22 mm N/A 6.35 mm N/A 9.6 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
BS-M4-2 N/A M4 x 0.7 N/A 1.38 mm N/A 5.41 mm N/A 7.95 mm N/A 11.2 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
BS-M5-2 N/A M5 x 0.8 N/A 1.38 mm N/A 6.35 mm N/A 8.75 mm N/A 11.2 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
BS-M6-2 N/A M6 x 1 N/A 2.21 mm N/A 8.75 mm N/A 11.10 mm N/A 14.30 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
Unit of Measure
1