Catalog
CAD (0)
▾
Type HFLH™ Hard Panel Studs - Unified
Type HFLH™ Hard Panel Studs
- Installs into thinner, harder, high strength steel materials (high strength steel sheets up to 700 MPa maximum ultimate tensile)
- Allows overall weight reduction for all vehicles
- Provides lower installed cost
- Addresses environmental concerns
- Lighter weight
- Close to edge of panel mounting
- No embossing required
- Hardened stud material provides stronger thread strength
- Can be installed automatically using press or in-die technology
1 2
Part # |
Thread Size |
Hole Size in Sheet + .005 - .000 |
L - Length ± .015 |
H ± .01 |
Fastener Material |
Standard Finish |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| HFLH-032-8ZI | Thread Size N/A .190-32 (#10-32) | Hole Size in Sheet + .005 - .000 N/A .190 in | L - Length ± .015 N/A .500 in | H ± .01 N/A .357 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-032-12ZI | Thread Size N/A .190-32 (#10-32) | Hole Size in Sheet + .005 - .000 N/A .190 in | L - Length ± .015 N/A .750 in | H ± .01 N/A .357 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-032-16ZI | Thread Size N/A .190-32 (#10-32) | Hole Size in Sheet + .005 - .000 N/A .190 in | L - Length ± .015 N/A 1.00 in | H ± .01 N/A .357 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-032-20ZI | Thread Size N/A .190-32 (#10-32) | Hole Size in Sheet + .005 - .000 N/A .190 in | L - Length ± .015 N/A 1.25 in | H ± .01 N/A .357 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-032-24ZI | Thread Size N/A .190-32 (#10-32) | Hole Size in Sheet + .005 - .000 N/A .190 in | L - Length ± .015 N/A 1.50 in | H ± .01 N/A .357 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-032-28ZI | Thread Size N/A .190-32 (#10-32) | Hole Size in Sheet + .005 - .000 N/A .190 in | L - Length ± .015 N/A 1.75 in | H ± .01 N/A .357 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-032-32ZI | Thread Size N/A .190-32 (#10-32) | Hole Size in Sheet + .005 - .000 N/A .190 in | L - Length ± .015 N/A 2.00 in | H ± .01 N/A .357 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-0420-8ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A .500 in | H ± .01 N/A .462 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-0420-12ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A .750 in | H ± .01 N/A .462 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-0420-16ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A 1.00 in | H ± .01 N/A .462 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-0420-20ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A 1.25 in | H ± .01 N/A .462 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-0420-24ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A 1.50 in | H ± .01 N/A .462 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-0420-28ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A 1.75 in | H ± .01 N/A .462 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-0420-32ZI | Thread Size N/A .250-20 (1/4-20) | Hole Size in Sheet + .005 - .000 N/A .250 in | L - Length ± .015 N/A 2.00 in | H ± .01 N/A .462 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-0518-8ZI | Thread Size N/A .313-18 (5/16-18) | Hole Size in Sheet + .005 - .000 N/A .312 in | L - Length ± .015 N/A .500 in | H ± .01 N/A .586 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-0518-12ZI | Thread Size N/A .313-18 (5/16-18) | Hole Size in Sheet + .005 - .000 N/A .312 in | L - Length ± .015 N/A .750 in | H ± .01 N/A .586 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-0518-16ZI | Thread Size N/A .313-18 (5/16-18) | Hole Size in Sheet + .005 - .000 N/A .312 in | L - Length ± .015 N/A 1.00 in | H ± .01 N/A .586 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-0518-20ZI | Thread Size N/A .313-18 (5/16-18) | Hole Size in Sheet + .005 - .000 N/A .312 in | L - Length ± .015 N/A 1.25 in | H ± .01 N/A .586 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-0518-24ZI | Thread Size N/A .313-18 (5/16-18) | Hole Size in Sheet + .005 - .000 N/A .312 in | L - Length ± .015 N/A 1.50 in | H ± .01 N/A .586 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-0518-28ZI | Thread Size N/A .313-18 (5/16-18) | Hole Size in Sheet + .005 - .000 N/A .312 in | L - Length ± .015 N/A 1.75 in | H ± .01 N/A .586 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-0518-32ZI | Thread Size N/A .313-18 (5/16-18) | Hole Size in Sheet + .005 - .000 N/A .312 in | L - Length ± .015 N/A 2.00 in | H ± .01 N/A .586 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-032-8X | Thread Size N/A .190-32 (#10-32) | Hole Size in Sheet + .005 - .000 N/A .190 in | L - Length ± .015 N/A .500 in | H ± .01 N/A .357 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A | Optional Finish N/A No Finish (with Rust Preventative Oil) |
CAD
N/A
|
| HFLH-032-12X | Thread Size N/A .190-32 (#10-32) | Hole Size in Sheet + .005 - .000 N/A .190 in | L - Length ± .015 N/A .750 in | H ± .01 N/A .357 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A | Optional Finish N/A No Finish (with Rust Preventative Oil) |
CAD
N/A
|
| HFLH-032-16X | Thread Size N/A .190-32 (#10-32) | Hole Size in Sheet + .005 - .000 N/A .190 in | L - Length ± .015 N/A 1.00 in | H ± .01 N/A .357 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A | Optional Finish N/A No Finish (with Rust Preventative Oil) |
CAD
N/A
|
| HFLH-032-20X | Thread Size N/A .190-32 (#10-32) | Hole Size in Sheet + .005 - .000 N/A .190 in | L - Length ± .015 N/A 1.25 in | H ± .01 N/A .357 in | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A | Optional Finish N/A No Finish (with Rust Preventative Oil) |
CAD
N/A
|
1 2
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"