Catalog
CAD (0)
▾
Type HFLH™ Hard Panel Studs
type-hflh-hard-panel-studs
Type HFLH™ Hard Panel Studs - Unified
(42)- Installs into thinner, harder, high strength steel materials (high strength steel sheets up to 700 MPa maximum ultimate tensile)
- Allows overall weight reduction for all vehicles
- Provides lower installed cost
- Addresses environmental concerns
- Lighter weight
- Close to edge of panel mounting
- No embossing required
- Hardened stud material provides stronger thread strength
- Can be installed automatically using press or in-die technology
Type HFLH™ Hard Panel Studs - Metric
(42)- Installs into thinner, harder, high strength steel materials (high strength steel sheets up to 700 MPa maximum ultimate tensile)
- Allows overall weight reduction for all vehicles
- Provides lower installed cost
- Addresses environmental concerns
- Lighter weight
- Close to edge of panel mounting
- No embossing required
- Hardened stud material provides stronger thread strength
- Can be installed automatically using press or in-die technology
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"