Catalog
CAD (0)
▾
Studs and Pins for Sheet Metal
studs-and-pins-for-sheet-metal
Features and Benefits
Studs and Pins for Installing Into Stainless (all) – Types FH4, FHP, TP4, T4
/Asset/Studs-and-Pins-For-Stainless.jpg
Self-clinching microPEM® Pins
(14) PEM Type MPP, self-clinching microPEM® pins are ideal for today’s compact electronic assemblies. Simply pressed into a properly sized mounting hole, these micro pins clinch permanently into place. They can be installed into a variety of sheet materials up to HRB 92/HB 195 in hardness and they offer excellent corrosion resistance.Features and Benefits
- Satisfy demanding micro positioning and alignment applications.
- Head mounts flush into panels as thin as 0.5mm.
- Chamfered end makes mating hole alignment easy.
- Can be installed into stainless steel sheets.
- Excellent corrosion resistance.
- Can be installed automatically.
- RoHS compliant
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"