Catalog
CAD (0)
▾
Self-clinching microPEM® Pins
Studs and Pins for Sheet Metal
PEM Type MPP, self-clinching microPEM® pins are ideal for today’s compact electronic assemblies. Simply pressed into a properly sized mounting hole, these micro pins clinch permanently into place. They can be installed into a variety of sheet materials up to HRB 92/HB 195 in hardness and they offer excellent corrosion resistance.
Features and Benefits
Features and Benefits
- Satisfy demanding micro positioning and alignment applications.
- Head mounts flush into panels as thin as 0.5mm.
- Chamfered end makes mating hole alignment easy.
- Can be installed into stainless steel sheets.
- Excellent corrosion resistance.
- Can be installed automatically.
- RoHS compliant
Part # |
Pin Diameter P ± 0.038 |
L - Length ± 0.15 |
Hole Size in Sheet + 0.025 |
H ± 0.25 |
S Max. |
Min. Dist. Hole C/L to Edge |
CAD |
|---|---|---|---|---|---|---|---|
| MPP-1MM-2 | Pin Diameter P ± 0.038 N/A 1 mm | L - Length ± 0.15 N/A 2 mm | Hole Size in Sheet + 0.025 N/A 1.05 mm | H ± 0.25 N/A 1.60 mm | S Max. N/A 0.70 mm | Min. Dist. Hole C/L to Edge N/A 2.05 mm |
CAD
N/A
|
| MPP-1MM-3 | Pin Diameter P ± 0.038 N/A 1 mm | L - Length ± 0.15 N/A 3 mm | Hole Size in Sheet + 0.025 N/A 1.05 mm | H ± 0.25 N/A 1.60 mm | S Max. N/A 0.70 mm | Min. Dist. Hole C/L to Edge N/A 2.05 mm |
CAD
N/A
|
| MPP-1.5MM-3 | Pin Diameter P ± 0.038 N/A 1.50 mm | L - Length ± 0.15 N/A 3 mm | Hole Size in Sheet + 0.025 N/A 1.55 mm | H ± 0.25 N/A 2.24 mm | S Max. N/A 0.70 mm | Min. Dist. Hole C/L to Edge N/A 2.60 mm |
CAD
N/A
|
| MPP-1MM-4 | Pin Diameter P ± 0.038 N/A 1 mm | L - Length ± 0.15 N/A 4 mm | Hole Size in Sheet + 0.025 N/A 1.05 mm | H ± 0.25 N/A 1.60 mm | S Max. N/A 0.70 mm | Min. Dist. Hole C/L to Edge N/A 2.05 mm |
CAD
N/A
|
| MPP-1.5MM-4 | Pin Diameter P ± 0.038 N/A 1.50 mm | L - Length ± 0.15 N/A 4 mm | Hole Size in Sheet + 0.025 N/A 1.55 mm | H ± 0.25 N/A 2.24 mm | S Max. N/A 0.70 mm | Min. Dist. Hole C/L to Edge N/A 2.60 mm |
CAD
N/A
|
| MPP-2MM-4 | Pin Diameter P ± 0.038 N/A 2.00 mm | L - Length ± 0.15 N/A 4 mm | Hole Size in Sheet + 0.025 N/A 2.05 mm | H ± 0.25 N/A 3.02 mm | S Max. N/A 0.70 mm | Min. Dist. Hole C/L to Edge N/A 4.40 mm |
CAD
N/A
|
| MPP-1MM-5 | Pin Diameter P ± 0.038 N/A 1 mm | L - Length ± 0.15 N/A 5 mm | Hole Size in Sheet + 0.025 N/A 1.05 mm | H ± 0.25 N/A 1.60 mm | S Max. N/A 0.70 mm | Min. Dist. Hole C/L to Edge N/A 2.05 mm |
CAD
N/A
|
| MPP-1.5MM-5 | Pin Diameter P ± 0.038 N/A 1.50 mm | L - Length ± 0.15 N/A 5 mm | Hole Size in Sheet + 0.025 N/A 1.55 mm | H ± 0.25 N/A 2.24 mm | S Max. N/A 0.70 mm | Min. Dist. Hole C/L to Edge N/A 2.60 mm |
CAD
N/A
|
| MPP-2MM-5 | Pin Diameter P ± 0.038 N/A 2.00 mm | L - Length ± 0.15 N/A 5 mm | Hole Size in Sheet + 0.025 N/A 2.05 mm | H ± 0.25 N/A 3.02 mm | S Max. N/A 0.70 mm | Min. Dist. Hole C/L to Edge N/A 4.40 mm |
CAD
N/A
|
| MPP-1.5MM-6 | Pin Diameter P ± 0.038 N/A 1.50 mm | L - Length ± 0.15 N/A 6 mm | Hole Size in Sheet + 0.025 N/A 1.55 mm | H ± 0.25 N/A 2.24 mm | S Max. N/A 0.70 mm | Min. Dist. Hole C/L to Edge N/A 2.60 mm |
CAD
N/A
|
| MPP-2MM-6 | Pin Diameter P ± 0.038 N/A 2.00 mm | L - Length ± 0.15 N/A 6 mm | Hole Size in Sheet + 0.025 N/A 2.05 mm | H ± 0.25 N/A 3.02 mm | S Max. N/A 0.70 mm | Min. Dist. Hole C/L to Edge N/A 4.40 mm |
CAD
N/A
|
| MPP-1.5MM-8 | Pin Diameter P ± 0.038 N/A 1.50 mm | L - Length ± 0.15 N/A 8 mm | Hole Size in Sheet + 0.025 N/A 1.55 mm | H ± 0.25 N/A 2.24 mm | S Max. N/A 0.70 mm | Min. Dist. Hole C/L to Edge N/A 2.60 mm |
CAD
N/A
|
| MPP-2MM-8 | Pin Diameter P ± 0.038 N/A 2.00 mm | L - Length ± 0.15 N/A 8 mm | Hole Size in Sheet + 0.025 N/A 2.05 mm | H ± 0.25 N/A 3.02 mm | S Max. N/A 0.70 mm | Min. Dist. Hole C/L to Edge N/A 4.40 mm |
CAD
N/A
|
| MPP-2MM-10 | Pin Diameter P ± 0.038 N/A 2.00 mm | L - Length ± 0.15 N/A 10 mm | Hole Size in Sheet + 0.025 N/A 2.05 mm | H ± 0.25 N/A 3.02 mm | S Max. N/A 0.70 mm | Min. Dist. Hole C/L to Edge N/A 4.40 mm |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"