Catalog
CAD (0)
▾
Swaging Collar Studs, Non Flush - Type SGPC
swaging-collar-studs-non-flush-type-sgpc
Features and Benefits
Features and Benefits
Swaging Collar Studs, Non Flush - Type SGPC ™ - Unified
(48) PEM Type SGPC swaging collar studs can install into most panel material, provide strong torque-out resistance and are suitable for close centerline-to-edge situations. These studs can also accommodate multiple panels as long as the total thickness does not exceed the maximum sheet thickness.Features and Benefits
- Installs into sheets as thin as .024” / 0.6mm.
- Can be used to attach dissimilar materials.
- Can be installed into most panel materials, including stainless steel and rigid non-metallic panels.
- Allows for close centerline-to-edge distance.
- Corrosion resistant.
- RoHS compliant.
Swaging Collar Studs, Non Flush - Type SGPC ™ - Metric
(37) PEM Type SGPC swaging collar studs can install into most panel material, provide strong torque-out resistance and are suitable for close centerline-to-edge situations. These studs can also accommodate multiple panels as long as the total thickness does not exceed the maximum sheet thickness.Features and Benefits
- Installs into sheets as thin as .024” / 0.6mm.
- Can be used to attach dissimilar materials.
- Can be installed into most panel materials, including stainless steel and rigid non-metallic panels.
- Allows for close centerline-to-edge distance.
- Corrosion resistant.
- RoHS compliant.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"