Catalog
CAD (0)
▾
Type HFLH™ Hard Panel Studs - Metric
Type HFLH™ Hard Panel Studs
- Installs into thinner, harder, high strength steel materials (high strength steel sheets up to 700 MPa maximum ultimate tensile)
- Allows overall weight reduction for all vehicles
- Provides lower installed cost
- Addresses environmental concerns
- Lighter weight
- Close to edge of panel mounting
- No embossing required
- Hardened stud material provides stronger thread strength
- Can be installed automatically using press or in-die technology
1 2
Part # |
Thread Size x Pitch |
Hole Size in Sheet + 0.13 |
L - Length ± 0.4 |
H ± 0.25 |
Fastener Material |
Standard Finish |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| HFLH-M5-15ZI | Thread Size x Pitch N/A M5 x 0.8 | Hole Size in Sheet + 0.13 N/A 5 mm | L - Length ± 0.4 N/A 15 mm | H ± 0.25 N/A 9.6 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M5-20ZI | Thread Size x Pitch N/A M5 x 0.8 | Hole Size in Sheet + 0.13 N/A 5 mm | L - Length ± 0.4 N/A 20 mm | H ± 0.25 N/A 9.6 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M5-25ZI | Thread Size x Pitch N/A M5 x 0.8 | Hole Size in Sheet + 0.13 N/A 5 mm | L - Length ± 0.4 N/A 25 mm | H ± 0.25 N/A 9.6 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M5-30ZI | Thread Size x Pitch N/A M5 x 0.8 | Hole Size in Sheet + 0.13 N/A 5 mm | L - Length ± 0.4 N/A 30 mm | H ± 0.25 N/A 9.6 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M5-35ZI | Thread Size x Pitch N/A M5 x 0.8 | Hole Size in Sheet + 0.13 N/A 5 mm | L - Length ± 0.4 N/A 35 mm | H ± 0.25 N/A 9.6 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M5-40ZI | Thread Size x Pitch N/A M5 x 0.8 | Hole Size in Sheet + 0.13 N/A 5 mm | L - Length ± 0.4 N/A 40 mm | H ± 0.25 N/A 9.6 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M5-50ZI | Thread Size x Pitch N/A M5 x 0.8 | Hole Size in Sheet + 0.13 N/A 5 mm | L - Length ± 0.4 N/A 50 mm | H ± 0.25 N/A 9.6 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M6-15ZI | Thread Size x Pitch N/A M6 x 1 | Hole Size in Sheet + 0.13 N/A 6 mm | L - Length ± 0.4 N/A 15 mm | H ± 0.25 N/A 11.35 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M6-20ZI | Thread Size x Pitch N/A M6 x 1 | Hole Size in Sheet + 0.13 N/A 6 mm | L - Length ± 0.4 N/A 20 mm | H ± 0.25 N/A 11.35 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M6-25ZI | Thread Size x Pitch N/A M6 x 1 | Hole Size in Sheet + 0.13 N/A 6 mm | L - Length ± 0.4 N/A 25 mm | H ± 0.25 N/A 11.35 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M6-30ZI | Thread Size x Pitch N/A M6 x 1 | Hole Size in Sheet + 0.13 N/A 6 mm | L - Length ± 0.4 N/A 30 mm | H ± 0.25 N/A 11.35 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M6-35ZI | Thread Size x Pitch N/A M6 x 1 | Hole Size in Sheet + 0.13 N/A 6 mm | L - Length ± 0.4 N/A 35 mm | H ± 0.25 N/A 11.35 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M6-40ZI | Thread Size x Pitch N/A M6 x 1 | Hole Size in Sheet + 0.13 N/A 6 mm | L - Length ± 0.4 N/A 40 mm | H ± 0.25 N/A 11.35 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M6-50ZI | Thread Size x Pitch N/A M6 x 1 | Hole Size in Sheet + 0.13 N/A 6 mm | L - Length ± 0.4 N/A 50 mm | H ± 0.25 N/A 11.35 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M8-15ZI | Thread Size x Pitch N/A M8 x 1.25 | Hole Size in Sheet + 0.13 N/A 8 mm | L - Length ± 0.4 N/A 15 mm | H ± 0.25 N/A 15.3 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M8-20ZI | Thread Size x Pitch N/A M8 x 1.25 | Hole Size in Sheet + 0.13 N/A 8 mm | L - Length ± 0.4 N/A 20 mm | H ± 0.25 N/A 15.3 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M8-25ZI | Thread Size x Pitch N/A M8 x 1.25 | Hole Size in Sheet + 0.13 N/A 8 mm | L - Length ± 0.4 N/A 25 mm | H ± 0.25 N/A 15.3 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M8-30ZI | Thread Size x Pitch N/A M8 x 1.25 | Hole Size in Sheet + 0.13 N/A 8 mm | L - Length ± 0.4 N/A 30 mm | H ± 0.25 N/A 15.3 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M8-35ZI | Thread Size x Pitch N/A M8 x 1.25 | Hole Size in Sheet + 0.13 N/A 8 mm | L - Length ± 0.4 N/A 35 mm | H ± 0.25 N/A 15.3 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M8-40ZI | Thread Size x Pitch N/A M8 x 1.25 | Hole Size in Sheet + 0.13 N/A 8 mm | L - Length ± 0.4 N/A 40 mm | H ± 0.25 N/A 15.3 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M8-50ZI | Thread Size x Pitch N/A M8 x 1.25 | Hole Size in Sheet + 0.13 N/A 8 mm | L - Length ± 0.4 N/A 50 mm | H ± 0.25 N/A 15.3 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | Optional Finish N/A |
CAD
N/A
|
| HFLH-M5-15X | Thread Size x Pitch N/A M5 x 0.8 | Hole Size in Sheet + 0.13 N/A 5 mm | L - Length ± 0.4 N/A 15 mm | H ± 0.25 N/A 9.6 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A | Optional Finish N/A No Finish (with Rust Preventative Oil) |
CAD
N/A
|
| HFLH-M5-20X | Thread Size x Pitch N/A M5 x 0.8 | Hole Size in Sheet + 0.13 N/A 5 mm | L - Length ± 0.4 N/A 20 mm | H ± 0.25 N/A 9.6 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A | Optional Finish N/A No Finish (with Rust Preventative Oil) |
CAD
N/A
|
| HFLH-M5-25X | Thread Size x Pitch N/A M5 x 0.8 | Hole Size in Sheet + 0.13 N/A 5 mm | L - Length ± 0.4 N/A 25 mm | H ± 0.25 N/A 9.6 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A | Optional Finish N/A No Finish (with Rust Preventative Oil) |
CAD
N/A
|
| HFLH-M5-30X | Thread Size x Pitch N/A M5 x 0.8 | Hole Size in Sheet + 0.13 N/A 5 mm | L - Length ± 0.4 N/A 30 mm | H ± 0.25 N/A 9.6 mm | Fastener Material N/A Heat-Treated Alloy Steel | Standard Finish N/A | Optional Finish N/A No Finish (with Rust Preventative Oil) |
CAD
N/A
|
1 2
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

