Catalog
CAD (0)
▾
Self-clinching nuts are installed by placing them in properly sized holes in sheets and applying a parallel
squeezing force to the head of the nut. The sheet metal surrounding the head cold flows into an undercut thereby
making the fastener an integral part of the sheet. A serrated clinching ring prevents the fastener from rotating after
installation.
Type S, SS, CLS, and CLSS nuts provide load-bearing threads in thin sheets with high pushout and torque-out resistance.
Type SP, PEM 300® nuts provide strong load-bearing threads in stainless steel sheets as thin as .030”.
Type S, SS, CLS, and CLSS nuts provide load-bearing threads in thin sheets with high pushout and torque-out resistance.
Type SP, PEM 300® nuts provide strong load-bearing threads in stainless steel sheets as thin as .030”.
Part # |
Thread Size |
A (Shank) Max. |
Hole Size in Sheet + .003 - .000 |
E ± .010 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| SP-440-0 | N/A .112-40 (#4-40) | N/A .030 in | N/A .166 in | N/A .250 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-632-0 | N/A .138-32 (#6-32) | N/A .030 in | N/A .1875 in | N/A .280 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-832-0 | N/A .164-32 (#8-32) | N/A .030 in | N/A .213 in | N/A .310 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-032-0 | N/A .190-32 (#10-32) | N/A .030 in | N/A .250 in | N/A .340 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-0420-0 | N/A .250-20 (1/4-20) | N/A .045 in | N/A .344 in | N/A .440 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-440-1 | N/A .112-40 (#4-40) | N/A 0.038 in | N/A .166 in | N/A .250 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-632-1 | N/A .138-32 (#6-32) | N/A 0.038 in | N/A .1875 in | N/A .280 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-832-1 | N/A .164-32 (#8-32) | N/A 0.038 in | N/A .213 in | N/A .310 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-032-1 | N/A .190-32 (#10-32) | N/A 0.038 in | N/A .250 in | N/A .340 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-0420-1 | N/A .250-20 (1/4-20) | N/A .054 in | N/A .344 in | N/A .440 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-0518-1 | N/A .313-18 (5/16-18) | N/A .054 in | N/A .413 in | N/A .500 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-440-2 | N/A .112-40 (#4-40) | N/A .054 in | N/A .166 in | N/A .250 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-632-2 | N/A .138-32 (#6-32) | N/A .054 in | N/A .1875 in | N/A .280 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-832-2 | N/A .164-32 (#8-32) | N/A .054 in | N/A .213 in | N/A .310 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-032-2 | N/A .190-32 (#10-32) | N/A .054 in | N/A .250 in | N/A .340 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-0420-2 | N/A .250-20 (1/4-20) | N/A .087 in | N/A .344 in | N/A .440 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-0518-2 | N/A .313-18 (5/16-18) | N/A .087 in | N/A .413 in | N/A .500 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-0616-2 | N/A .375-16 (3/8-16) | N/A .120 in | N/A .500 in | N/A .560 in | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SMPP-256 | N/A .086-56 (#2-56) | N/A .024 in | N/A .136 in | N/A .220 in | N/A Age hardened A286 Stainless Steel (non-magnetic) | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SMPP-440 | N/A .112-40 (#4-40) | N/A .024 in | N/A .166 in | N/A .220 in | N/A Age hardened A286 Stainless Steel (non-magnetic) | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SMPP-632 | N/A .138-32 (#6-32) | N/A .024 in | N/A .187 in | N/A .252 in | N/A Age hardened A286 Stainless Steel (non-magnetic) | N/A Passivated and/or Tested per ASTM A380 |
N/A
|