Catalog
CAD (0)
▾
Nuts (all) for Installing into Stainless Steel – Type SP, SMPP
ts-all-for-installing-into-stainless-steel-type-sp
Type S, SS, CLS, and CLSS nuts provide load-bearing threads in thin sheets with high pushout and torque-out resistance.
Type SP, PEM 300® nuts provide strong load-bearing threads in stainless steel sheets as thin as .030”. /Asset/S.jpg
Type S, SS, CLS, and CLSS nuts provide load-bearing threads in thin sheets with high pushout and torque-out resistance.
Type SP, PEM 300® nuts provide strong load-bearing threads in stainless steel sheets as thin as .030”. /Asset/S.jpg
Self-Clinching Nuts - Types SP, SMPP - Unified
(21) Self-clinching nuts are installed by placing them in properly sized holes in sheets and applying a parallel squeezing force to the head of the nut. The sheet metal surrounding the head cold flows into an undercut thereby making the fastener an integral part of the sheet. A serrated clinching ring prevents the fastener from rotating after installation.Type S, SS, CLS, and CLSS nuts provide load-bearing threads in thin sheets with high pushout and torque-out resistance.
Type SP, PEM 300® nuts provide strong load-bearing threads in stainless steel sheets as thin as .030”. /Asset/S.jpg
Self-Clinching Nuts - Types SP, SMPP - Metric
(20) Self-clinching nuts are installed by placing them in properly sized holes in sheets and applying a parallel squeezing force to the head of the nut. The sheet metal surrounding the head cold flows into an undercut thereby making the fastener an integral part of the sheet. A serrated clinching ring prevents the fastener from rotating after installation.Type S, SS, CLS, and CLSS nuts provide load-bearing threads in thin sheets with high pushout and torque-out resistance.
Type SP, PEM 300® nuts provide strong load-bearing threads in stainless steel sheets as thin as .030”. /Asset/S.jpg
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"