Catalog
CAD (0)
▾
Self-clinching nuts are installed by placing them in properly sized holes in sheets and applying a parallel
squeezing force to the head of the nut. The sheet metal surrounding the head cold flows into an undercut thereby
making the fastener an integral part of the sheet. A serrated clinching ring prevents the fastener from rotating after
installation.
Type S, SS, CLS, and CLSS nuts provide load-bearing threads in thin sheets with high pushout and torque-out resistance.
Type SP, PEM 300® nuts provide strong load-bearing threads in stainless steel sheets as thin as .030”.
Type S, SS, CLS, and CLSS nuts provide load-bearing threads in thin sheets with high pushout and torque-out resistance.
Type SP, PEM 300® nuts provide strong load-bearing threads in stainless steel sheets as thin as .030”.
Part # |
Thread Size x Pitch |
A (Shank) Max. |
Hole Size in Sheet + 0.08 |
E ± 0.25 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| SP-M3-0 | N/A M3 x 0.5 | N/A 0.77 mm | N/A 4.22 mm | N/A 6.35 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-M4-0 | N/A M4 x 0.7 | N/A 0.77 mm | N/A 5.41 mm | N/A 7.87 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-M5-0 | N/A M5 x 0.8 | N/A 0.77 mm | N/A 6.35 mm | N/A 8.64 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-M3-1 | N/A M3 x 0.5 | N/A 0.97 mm | N/A 4.22 mm | N/A 6.35 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-M4-1 | N/A M4 x 0.7 | N/A 0.97 mm | N/A 5.41 mm | N/A 7.87 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-M5-1 | N/A M5 x 0.8 | N/A 0.97 mm | N/A 6.35 mm | N/A 8.64 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-M6-1 | N/A M6 x 1 | N/A 1.38 mm | N/A 8.75 mm | N/A 11.18 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-M8-1 | N/A M8 x 1.25 | N/A 1.38 mm | N/A 10.5 mm | N/A 12.7 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-M10-1 | N/A M10 x 1.5 | N/A 2.21 mm | N/A 14 mm | N/A 17.35 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-M3-2 | N/A M3 x 0.5 | N/A 1.38 mm | N/A 4.22 mm | N/A 6.35 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-M4-2 | N/A M4 x 0.7 | N/A 1.38 mm | N/A 5.41 mm | N/A 7.87 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-M5-2 | N/A M5 x 0.8 | N/A 1.38 mm | N/A 6.35 mm | N/A 8.64 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-M2.5-0 | N/A M2.5 x 0.45 | N/A 0.77 mm | N/A 4.22 mm | N/A 6.35 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-M2.5-1 | N/A M2.5 x 0.45 | N/A 0.97 mm | N/A 4.22 mm | N/A 6.35 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-M2.5-2 | N/A M2.5 x 0.45 | N/A 1.38 mm | N/A 4.22 mm | N/A 6.35 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-M2-1 | N/A M2 x 0.4 | N/A 0.97 mm | N/A 4.22 mm | N/A 6.35 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SP-M2-2 | N/A M2 x 0.4 | N/A 1.38 mm | N/A 4.22 mm | N/A 6.35 mm | N/A Age Hardened A286 Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SMPP-M2.5 | N/A M2.5 x 0.45 | N/A 0.61 mm | N/A 3.8 mm | N/A 5.6 mm | N/A Age hardened A286 Stainless Steel (non-magnetic) | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SMPP-M3 | N/A M3 x 0.5 | N/A 0.61 mm | N/A 4.24 mm | N/A 5.6 mm | N/A Age hardened A286 Stainless Steel (non-magnetic) | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| SMPP-M3.5 | N/A M3.5 x 0.6 | N/A 0.61 mm | N/A 4.75 mm | N/A 6.4 mm | N/A Age hardened A286 Stainless Steel (non-magnetic) | N/A Passivated and/or Tested per ASTM A380 |
N/A
|