CAD (0)
  • Cart is empty
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.

Unthreaded standoffs are also available for spacing multi-panel assemblies.
1 - 25 of 180 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part #

Hole Size in Sheet + 0.08

B - Thru-hole Diameter + 0.1 - 0.08

C - 0.13

H Nom.

L - Length +0.05 –0.13

Fastener Material

Standard Finish

CAD

SO-43.1-3ZI N/A 4.22 mm N/A 3.1 mm N/A 4.2 mm N/A 4.8 mm N/A 3 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-43.1-4ZI N/A 4.22 mm N/A 3.1 mm N/A 4.2 mm N/A 4.8 mm N/A 4 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-43.1-6ZI N/A 4.22 mm N/A 3.1 mm N/A 4.2 mm N/A 4.8 mm N/A 6 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-43.1-8ZI N/A 4.22 mm N/A 3.1 mm N/A 4.2 mm N/A 4.8 mm N/A 8 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-43.1-10ZI N/A 4.22 mm N/A 3.1 mm N/A 4.2 mm N/A 4.8 mm N/A 10 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-43.1-12ZI N/A 4.22 mm N/A 3.1 mm N/A 4.2 mm N/A 4.8 mm N/A 12 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-43.1-14ZI N/A 4.22 mm N/A 3.1 mm N/A 4.2 mm N/A 4.8 mm N/A 14 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-43.1-16ZI N/A 4.22 mm N/A 3.1 mm N/A 4.2 mm N/A 4.8 mm N/A 16 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-43.1-18ZI N/A 4.22 mm N/A 3.1 mm N/A 4.2 mm N/A 4.8 mm N/A 18 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-43.1-20ZI N/A 4.22 mm N/A 3.1 mm N/A 4.2 mm N/A 4.8 mm N/A 20 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-63.1-3ZI N/A 5.41 mm N/A 3.1 mm N/A 5.39 mm N/A 6.4 mm N/A 3 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-63.1-4ZI N/A 5.41 mm N/A 3.1 mm N/A 5.39 mm N/A 6.4 mm N/A 4 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-63.1-6ZI N/A 5.41 mm N/A 3.1 mm N/A 5.39 mm N/A 6.4 mm N/A 6 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-63.1-8ZI N/A 5.41 mm N/A 3.1 mm N/A 5.39 mm N/A 6.4 mm N/A 8 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-63.1-10ZI N/A 5.41 mm N/A 3.1 mm N/A 5.39 mm N/A 6.4 mm N/A 10 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-63.1-12ZI N/A 5.41 mm N/A 3.1 mm N/A 5.39 mm N/A 6.4 mm N/A 12 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-63.1-14ZI N/A 5.41 mm N/A 3.1 mm N/A 5.39 mm N/A 6.4 mm N/A 14 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-63.1-16ZI N/A 5.41 mm N/A 3.1 mm N/A 5.39 mm N/A 6.4 mm N/A 16 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-63.1-18ZI N/A 5.41 mm N/A 3.1 mm N/A 5.39 mm N/A 6.4 mm N/A 18 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-63.1-20ZI N/A 5.41 mm N/A 3.1 mm N/A 5.39 mm N/A 6.4 mm N/A 20 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-63.6-3ZI N/A 5.41 mm N/A 3.6 mm N/A 5.39 mm N/A 6.4 mm N/A 3 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-63.6-4ZI N/A 5.41 mm N/A 3.6 mm N/A 5.39 mm N/A 6.4 mm N/A 4 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-63.6-6ZI N/A 5.41 mm N/A 3.6 mm N/A 5.39 mm N/A 6.4 mm N/A 6 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-63.6-8ZI N/A 5.41 mm N/A 3.6 mm N/A 5.39 mm N/A 6.4 mm N/A 8 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
SO-63.6-10ZI N/A 5.41 mm N/A 3.6 mm N/A 5.39 mm N/A 6.4 mm N/A 10 mm N/A Heat-Treated Carbon Steel N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A CAD Icon (for items table)
1 - 25 of 180 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »