Catalog
CAD (0)
▾
Thru-Hole Unthreaded Standoffs – Types SO, SOA, SOS
thru-hole-unthreaded-standoffs-types-so-soa-sos
Unthreaded standoffs are also available for spacing multi-panel assemblies. /Asset/SO_Unthreaded.jpg
Unthreaded standoffs are also available for spacing multi-panel assemblies. /Asset/SO_Unthreaded.jpg
Thru-Hole Unthreaded Standoffs - Types SO, SOA SOS - Unified
(198) These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.Unthreaded standoffs are also available for spacing multi-panel assemblies. /Asset/SO_Unthreaded.jpg
Thru-Hole Unthreaded Standoffs - Types SO, SOA SOS - Metric
(180) These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.Unthreaded standoffs are also available for spacing multi-panel assemblies. /Asset/SO_Unthreaded.jpg
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"