Catalog
CAD (0)
▾
Standoffs, Thru-Hole, Threaded and Unthreaded – Types SO, SO4, SOA, SOS
-hole-threaded-and-unthreaded-types-so-so4-soa-sos
PEM® brand thru-hole threaded standoffs are installed with their heads flush with one surface of the mounting sheet. /Asset/SO.jpg
Unthreaded standoffs are also available for spacing multi-panel assemblies. /Asset/SO_Unthreaded.jpg
Types SO4 standoffs are for installation into stainless steel sheets as thin as .040” ( 1.02mm.).
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need. /Asset/SO4.jpg
Unthreaded standoffs are also available for spacing multi-panel assemblies. /Asset/Thru-Hole-Unthreaded-Standoffs---Type-SO4.jpg
Thru-Hole Threaded Standoffs – Types SO, SOA, SOS
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.PEM® brand thru-hole threaded standoffs are installed with their heads flush with one surface of the mounting sheet. /Asset/SO.jpg
Thru-Hole Unthreaded Standoffs – Types SO, SOA, SOS
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.Unthreaded standoffs are also available for spacing multi-panel assemblies. /Asset/SO_Unthreaded.jpg
Thru-Hole Threaded Standoffs – Type SO4
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.Types SO4 standoffs are for installation into stainless steel sheets as thin as .040” ( 1.02mm.).
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need. /Asset/SO4.jpg
Thru-Hole Unthreaded Standoffs – Type SO4
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.Unthreaded standoffs are also available for spacing multi-panel assemblies. /Asset/Thru-Hole-Unthreaded-Standoffs---Type-SO4.jpg
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"