Catalog
CAD (0)
▾
Metal to Metal with Washer, SpotFast Style® – Type SFW
Sheet-to-Sheet Attachment
- Single point hinging applications.
- Can be also used for single point hinging applications (not primary use).
- Type SFW fasteners are shipped with mating washers (made of carbon steel, Zinc Plated, 5µm, Colorless).
Part # |
Panel 1 Thickness ±0.08mm/±.003in |
Panel 1 Mounting Hole +0.08mm/+.003 –.000in |
Panel 2 Thickness Min. |
Panel 2 Mounting Hole +0.08mm/+.003 –.000in |
E Max. |
L Max. |
CAD |
|---|---|---|---|---|---|---|---|
| SFW-3-0.8-LZ | Panel 1 Thickness ±0.08mm/±.003in N/A 0.8 mm.031 in | Panel 1 Mounting Hole +0.08mm/+.003 –.000in N/A 3.00 mm.118 in | Panel 2 Thickness Min. N/A 0.80 mm.031 in | Panel 2 Mounting Hole +0.08mm/+.003 –.000in N/A 2.50 mm.098 in | E Max. N/A 3.53 mm.139 in | L Max. N/A 2.09 mm.082 in |
CAD
N/A
|
| SFW-3-1.0-LZ | Panel 1 Thickness ±0.08mm/±.003in N/A 1 mm.039 in | Panel 1 Mounting Hole +0.08mm/+.003 –.000in N/A 3.00 mm.118 in | Panel 2 Thickness Min. N/A 1.00 mm.039 in | Panel 2 Mounting Hole +0.08mm/+.003 –.000in N/A 2.50 mm.098 in | E Max. N/A 3.76 mm.148 in | L Max. N/A 2.49 mm.098 in |
CAD
N/A
|
| SFW-3-1.2-LZ | Panel 1 Thickness ±0.08mm/±.003in N/A 1.2 mm.047 in | Panel 1 Mounting Hole +0.08mm/+.003 –.000in N/A 3.00 mm.118 in | Panel 2 Thickness Min. N/A 1.20 mm.047 in | Panel 2 Mounting Hole +0.08mm/+.003 –.000in N/A 2.50 mm.098 in | E Max. N/A 3.76 mm.148 in | L Max. N/A 2.90 mm.114 in |
CAD
N/A
|
| SFW-3-1.6-LZ | Panel 1 Thickness ±0.08mm/±.003in N/A 1.60 mm.063 in | Panel 1 Mounting Hole +0.08mm/+.003 –.000in N/A 3.00 mm.118 in | Panel 2 Thickness Min. N/A 1.60 mm.063 in | Panel 2 Mounting Hole +0.08mm/+.003 –.000in N/A 2.50 mm.098 in | E Max. N/A 3.76 mm.148 in | L Max. N/A 3.71 mm.146 in |
CAD
N/A
|
| SFW-5-0.8-LZ | Panel 1 Thickness ±0.08mm/±.003in N/A 0.8 mm.031 in | Panel 1 Mounting Hole +0.08mm/+.003 –.000in N/A 5.00 mm.197 in | Panel 2 Thickness Min. N/A 0.80 mm.031 in | Panel 2 Mounting Hole +0.08mm/+.003 –.000in N/A 4.00 mm.157 in | E Max. N/A 5.56 mm.219 in | L Max. N/A 1.98 mm.078 in |
CAD
N/A
|
| SFW-5-1.0-LZ | Panel 1 Thickness ±0.08mm/±.003in N/A 1 mm.039 in | Panel 1 Mounting Hole +0.08mm/+.003 –.000in N/A 5.00 mm.197 in | Panel 2 Thickness Min. N/A 1.00 mm.039 in | Panel 2 Mounting Hole +0.08mm/+.003 –.000in N/A 4.00 mm.157 in | E Max. N/A 5.56 mm.219 in | L Max. N/A 2.39 mm.094 in |
CAD
N/A
|
| SFW-5-1.2-LZ | Panel 1 Thickness ±0.08mm/±.003in N/A 1.2 mm.047 in | Panel 1 Mounting Hole +0.08mm/+.003 –.000in N/A 5.00 mm.197 in | Panel 2 Thickness Min. N/A 1.20 mm.047 in | Panel 2 Mounting Hole +0.08mm/+.003 –.000in N/A 4.00 mm.157 in | E Max. N/A 5.56 mm.219 in | L Max. N/A 2.79 mm.110 in |
CAD
N/A
|
| SFW-5-1.6-LZ | Panel 1 Thickness ±0.08mm/±.003in N/A 1.60 mm.063 in | Panel 1 Mounting Hole +0.08mm/+.003 –.000in N/A 5.00 mm.197 in | Panel 2 Thickness Min. N/A 1.60 mm.063 in | Panel 2 Mounting Hole +0.08mm/+.003 –.000in N/A 4.00 mm.157 in | E Max. N/A 5.56 mm.219 in | L Max. N/A 3.61 mm.142 in |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"