• Single point hinging applications.
  • Can be also used for single point hinging applications (not primary use).
  • Type SFW fasteners are shipped with mating washers (made of carbon steel, Zinc Plated, 5µm, Colorless).
Metal to metal with washer, SpotFast style® - SFW
Type SFW SpotFast® Fasteners with Wave Washer for Single Point Hinging Applications 2
Unit of Measure
1 

Part #

Panel 1 Thickness ±0.08mm/±.003in

Panel 1 Mounting Hole +0.08mm/+.003 –.000in

Panel 2 Thickness Min.

Panel 2 Mounting Hole +0.08mm/+.003 –.000in

E Max.

L Max.

CAD

SFW-3-0.8-LZ N/A 0.8 mm.031 in N/A 3.00 mm.118 in N/A 0.80 mm.031 in N/A 2.50 mm.098 in N/A 3.53 mm.139 in N/A 2.09 mm.082 in N/A CAD Icon (for items table)
SFW-3-1.0-LZ N/A 1 mm.039 in N/A 3.00 mm.118 in N/A 1.00 mm.039 in N/A 2.50 mm.098 in N/A 3.76 mm.148 in N/A 2.49 mm.098 in N/A CAD Icon (for items table)
SFW-3-1.2-LZ N/A 1.2 mm.047 in N/A 3.00 mm.118 in N/A 1.20 mm.047 in N/A 2.50 mm.098 in N/A 3.76 mm.148 in N/A 2.90 mm.114 in N/A CAD Icon (for items table)
SFW-3-1.6-LZ N/A 1.60 mm.063 in N/A 3.00 mm.118 in N/A 1.60 mm.063 in N/A 2.50 mm.098 in N/A 3.76 mm.148 in N/A 3.71 mm.146 in N/A CAD Icon (for items table)
SFW-5-0.8-LZ N/A 0.8 mm.031 in N/A 5.00 mm.197 in N/A 0.80 mm.031 in N/A 4.00 mm.157 in N/A 5.56 mm.219 in N/A 1.98 mm.078 in N/A CAD Icon (for items table)
SFW-5-1.0-LZ N/A 1 mm.039 in N/A 5.00 mm.197 in N/A 1.00 mm.039 in N/A 4.00 mm.157 in N/A 5.56 mm.219 in N/A 2.39 mm.094 in N/A CAD Icon (for items table)
SFW-5-1.2-LZ N/A 1.2 mm.047 in N/A 5.00 mm.197 in N/A 1.20 mm.047 in N/A 4.00 mm.157 in N/A 5.56 mm.219 in N/A 2.79 mm.110 in N/A CAD Icon (for items table)
SFW-5-1.6-LZ N/A 1.60 mm.063 in N/A 5.00 mm.197 in N/A 1.60 mm.063 in N/A 4.00 mm.157 in N/A 5.56 mm.219 in N/A 3.61 mm.142 in N/A CAD Icon (for items table)
Unit of Measure
1