Catalog
CAD (0)
▾
For Installing into Stainless (all) – Types SFP
(6)- Joining two panels when one is stainless steel.
- Offers highest corrosion resistance in product family.
- Can be also used for single point hinging applications (not primary use).
Self-clinching microPEM® TackPin®
New self-clinching microPEM® TackPin® (Type T™) fasteners for compact electronic assemblies enable sheet-to-sheet attachment, replacing costly screw installation in applications where disassembly is not required. Their use eliminates typical screwrelated issues (including tapping, cross-threading, torque control, and vibration backout) and ultimately promotes quick and easy installation with minimal hardware. TackPin fasteners can also provide a good alternative to welds or adhesives.
PEM Type TA™ Self-clinching microPEM® TackPin®
(3) New self-clinching microPEM® TackPin® (Type T™) fasteners for compact electronic assemblies enable sheet-to-sheet attachment, replacing costly screw installation in applications where disassembly is not required. TackPin fastener use eliminates typical screw-related issues (including tapping, cross-threading, torque control, and vibration backout) and ultimately promotes quick and easy installation with minimal hardware. TackPin fasteners can provide a good alternative to welds or adhesives.Features and Benefits
- Micro sized for fastening within very compact designs.
- Attaches top sheets as thin as 0.2 mm / .008 in.
- Clinches into base panels as hard as HRB 45 / HB 84.
- Interference fit minimizes hole tolerance issues.
- Tapered tip assists location.
- Low-profile head provides cosmetic benefits.
- Replaces screws: eliminating costly tapping, cross threading, torque control, vibration backout and installation time.
- Laptops
- Notebooks / Ultrabook™ Devices
- Tablet Computers
- Cell/Smart Phones
- Gaming / Hand Held Devices
- Ultrabook™ is a trademark of Intel Corporation
Metal to Metal with Washer, SpotFast Style® – Type SFW
(8)- Single point hinging applications.
- Can be also used for single point hinging applications (not primary use).
- Type SFW fasteners are shipped with mating washers (made of carbon steel, Zinc Plated, 5µm, Colorless).
Metal to Plastic, SpotFast® Style – Type SFK
(8)- Joining a metal panel to a PCB or plastic panel.
- Can be also used for single point hinging applications (not primary use).