Catalog
CAD (0)
▾
For Installing into Stainless (all) – Types SFP
Sheet-to-Sheet Attachment
- Joining two panels when one is stainless steel.
- Offers highest corrosion resistance in product family.
- Can be also used for single point hinging applications (not primary use).
Part # |
Panel 1 Thickness ±0.08mm/±.003in |
Panel 1 Mounting Hole +0.08mm/+.003 –.000in |
Panel 2 Thickness Min. |
Panel 2 Mounting Hole +0.08mm/+.003 –.000in |
E Max. |
L Max. |
CAD |
|---|---|---|---|---|---|---|---|
| SFP-3-1.0 | Panel 1 Thickness ±0.08mm/±.003in N/A 1 mm.039 in | Panel 1 Mounting Hole +0.08mm/+.003 –.000in N/A 3.00 mm.118 in | Panel 2 Thickness Min. N/A 1.00 mm.039 in | Panel 2 Mounting Hole +0.08mm/+.003 –.000in N/A 2.50 mm.098 in | E Max. N/A 3.76 mm.148 in | L Max. N/A 1.90 mm.075 in |
CAD
N/A
|
| SFP-3-1.2 | Panel 1 Thickness ±0.08mm/±.003in N/A 1.2 mm.047 in | Panel 1 Mounting Hole +0.08mm/+.003 –.000in N/A 3.00 mm.118 in | Panel 2 Thickness Min. N/A 1.20 mm.047 in | Panel 2 Mounting Hole +0.08mm/+.003 –.000in N/A 2.50 mm.098 in | E Max. N/A 3.76 mm.148 in | L Max. N/A 2.31 mm.091 in |
CAD
N/A
|
| SFP-3-1.6 | Panel 1 Thickness ±0.08mm/±.003in N/A 1.60 mm.063 in | Panel 1 Mounting Hole +0.08mm/+.003 –.000in N/A 3.00 mm.118 in | Panel 2 Thickness Min. N/A 1.60 mm.063 in | Panel 2 Mounting Hole +0.08mm/+.003 –.000in N/A 2.50 mm.098 in | E Max. N/A 3.76 mm.148 in | L Max. N/A 3.12 mm.123 in |
CAD
N/A
|
| SFP-5-1.0 | Panel 1 Thickness ±0.08mm/±.003in N/A 1 mm.039 in | Panel 1 Mounting Hole +0.08mm/+.003 –.000in N/A 5.00 mm.197 in | Panel 2 Thickness Min. N/A 1.00 mm.039 in | Panel 2 Mounting Hole +0.08mm/+.003 –.000in N/A 4.50 mm.177 in | E Max. N/A 5.56 mm.219 in | L Max. N/A 1.90 mm.075 in |
CAD
N/A
|
| SFP-5-1.2 | Panel 1 Thickness ±0.08mm/±.003in N/A 1.2 mm.047 in | Panel 1 Mounting Hole +0.08mm/+.003 –.000in N/A 5.00 mm.197 in | Panel 2 Thickness Min. N/A 1.20 mm.047 in | Panel 2 Mounting Hole +0.08mm/+.003 –.000in N/A 4.50 mm.177 in | E Max. N/A 5.56 mm.219 in | L Max. N/A 2.31 mm.091 in |
CAD
N/A
|
| SFP-5-1.6 | Panel 1 Thickness ±0.08mm/±.003in N/A 1.60 mm.063 in | Panel 1 Mounting Hole +0.08mm/+.003 –.000in N/A 5.00 mm.197 in | Panel 2 Thickness Min. N/A 1.60 mm.063 in | Panel 2 Mounting Hole +0.08mm/+.003 –.000in N/A 4.50 mm.177 in | E Max. N/A 5.56 mm.219 in | L Max. N/A 3.12 mm.123 in |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"