Catalog
CAD (0)
▾
- Deformed threads create prevailing torque locking feature to prevent screw loosening due to vibration.
- Blind-end protects the threads from plastic intrusion.
- Stainless steel inserts offer lead-free alternative.
Part # |
Thread Size x Pitch |
Type |
A ± 0.13 |
E Nom. |
C ± 0.13 |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| IBLC-M3-8 | N/A M3 x 0.5 | N/A IBLC | N/A 8.73 mm | N/A 4.78 mm | N/A 4.34 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-M4-8 | N/A M4 x 0.7 | N/A IBLC | N/A 10.31 mm | N/A 6.35 mm | N/A 5.74 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-M5-8 | N/A M5 x 0.8 | N/A IBLC | N/A 13.48 mm | N/A 7.14 mm | N/A 6.58 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-M6-8 | N/A M6 x 1 | N/A IBLC | N/A 15.87 mm | N/A 8.73 mm | N/A 7.57 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-M3-8ASSY | N/A M3 x 0.5 | N/A IBLC | N/A 8.73 mm | N/A 4.78 mm | N/A 4.57 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-M4-8ASSY | N/A M4 x 0.7 | N/A IBLC | N/A 10.31 mm | N/A 6.35 mm | N/A 5.97 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-M5-8ASSY | N/A M5 x 0.8 | N/A IBLC | N/A 13.48 mm | N/A 7.14 mm | N/A 6.86 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-M6-8ASSY | N/A M6 x 1 | N/A IBLC | N/A 15.87 mm | N/A 8.73 mm | N/A 8.26 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|