• Deformed threads create prevailing torque locking feature to prevent screw loosening due to vibration.
  • Blind-end protects the threads from plastic intrusion.
  • Stainless steel inserts offer lead-free alternative.
IBLC-Photo-120x90
Molded-in Threaded Inserts, Self-Locking, Blind Threaded 2
Unit of Measure
1 

Part #

Thread Size x Pitch

Type

A ± 0.13

E Nom.

C ± 0.13

Standard Material

Standard Finish

CAD

IBLC-M3-8 N/A M3 x 0.5 N/A IBLC N/A 8.73 mm N/A 4.78 mm N/A 4.34 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-M4-8 N/A M4 x 0.7 N/A IBLC N/A 10.31 mm N/A 6.35 mm N/A 5.74 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-M5-8 N/A M5 x 0.8 N/A IBLC N/A 13.48 mm N/A 7.14 mm N/A 6.58 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-M6-8 N/A M6 x 1 N/A IBLC N/A 15.87 mm N/A 8.73 mm N/A 7.57 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-M3-8ASSY N/A M3 x 0.5 N/A IBLC N/A 8.73 mm N/A 4.78 mm N/A 4.57 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-M4-8ASSY N/A M4 x 0.7 N/A IBLC N/A 10.31 mm N/A 6.35 mm N/A 5.97 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-M5-8ASSY N/A M5 x 0.8 N/A IBLC N/A 13.48 mm N/A 7.14 mm N/A 6.86 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
IBLC-M6-8ASSY N/A M6 x 1 N/A IBLC N/A 15.87 mm N/A 8.73 mm N/A 8.26 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
Unit of Measure
1