Catalog
CAD (0)
▾
Self-Locking Blind Threaded Inserts – Type IBLC
self-locking-blind-threaded-inserts-type-iblc
Molded-in Threaded Inserts, Self-Locking, Blind Threaded - Unified
(11)- Deformed threads create prevailing torque locking feature to prevent screw loosening due to vibration.
- Blind-end protects the threads from plastic intrusion.
- Stainless steel inserts offer lead-free alternative.
Molded-in Threaded Inserts, Self-Locking, Blind Threaded - Metric
(8)- Deformed threads create prevailing torque locking feature to prevent screw loosening due to vibration.
- Blind-end protects the threads from plastic intrusion.
- Stainless steel inserts offer lead-free alternative.
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"