Catalog
CAD (0)
▾
- Deformed threads create prevailing torque locking feature to prevent screw loosening due to vibration.
- Blind-end protects the threads from plastic intrusion.
- Stainless steel inserts offer lead-free alternative.
Part # |
Thread Size |
Type |
A ± .005 |
E Nom. |
C ± .005 |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| IBLC-440-8 | N/A .112-40 (#4-40) | N/A IBLC | N/A .344 in | N/A .188 in | N/A .171 in | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-632-8 | N/A .138-32 (#6-32) | N/A IBLC | N/A .406 in | N/A .219 in | N/A .195 in | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-832-8 | N/A .164-32 (#8-32) | N/A IBLC | N/A .406 in | N/A .250 in | N/A .226 in | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-032-8 | N/A .190-32 (#10-32) | N/A IBLC | N/A .531 in | N/A .281 in | N/A .259 in | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-0420-8 | N/A .250-20 (1/4-20) | N/A IBLC | N/A .625 in | N/A .344 in | N/A .298 in | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-256-8ASSY | N/A .086-56 (#2-56) | N/A IBLC | N/A .250 in | N/A .156 in | N/A .150 in | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-440-8ASSY | N/A .112-40 (#4-40) | N/A IBLC | N/A .344 in | N/A .188 in | N/A .180 in | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-632-8ASSY | N/A .138-32 (#6-32) | N/A IBLC | N/A .406 in | N/A .219 in | N/A .200 in | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-832-8ASSY | N/A .164-32 (#8-32) | N/A IBLC | N/A .406 in | N/A .250 in | N/A .235 in | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-032-8ASSY | N/A .190-32 (#10-32) | N/A IBLC | N/A .531 in | N/A .281 in | N/A .270 in | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| IBLC-0420-8ASSY | N/A .250-20 (1/4-20) | N/A IBLC | N/A .625 in | N/A .344 in | N/A .325 in | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|