Catalog
CAD (0)
▾
- Low cost design.
- Small, compact and low profile design for limited access areas.
- Two screw lengths.
- Universal slot/Phillips recess standard.
Part # |
Thread Size x Pitch |
Type |
A (Shank) Max. |
Hole Size in Sheet + 0.08 |
G ± 0.64 |
P ± 0.64 |
CAD View |
CAD |
|---|---|---|---|---|---|---|---|---|
| PFHV-M3-0CN | N/A M3 x 0.5 | N/A PFHV | N/A 0.92 mm | N/A 5.5 mm | N/A 5.55 mm | N/A 0 mm | N/A Unfastened |
N/A
|
| PFHV-M3-0CN | N/A M3 x 0.5 | N/A PFHV | N/A 0.92 mm | N/A 5.5 mm | N/A 5.55 mm | N/A 0 mm | N/A Fastened |
N/A
|
| PFHV-M3-1CN | N/A M3 x 0.5 | N/A PFHV | N/A 0.92 mm | N/A 5.5 mm | N/A 7.56 mm | N/A 1.90 mm | N/A Unfastened |
N/A
|
| PFHV-M3-1CN | N/A M3 x 0.5 | N/A PFHV | N/A 0.92 mm | N/A 5.5 mm | N/A 7.56 mm | N/A 1.90 mm | N/A Fastened |
N/A
|
| PFHV-M3.5-0CN | N/A M3.5 x 0.6 | N/A PFHV | N/A 0.92 mm | N/A 6 mm | N/A 6.01 mm | N/A 0 mm | N/A Unfastened |
N/A
|
| PFHV-M3.5-0CN | N/A M3.5 x 0.6 | N/A PFHV | N/A 0.92 mm | N/A 6 mm | N/A 6.01 mm | N/A 0 mm | N/A Fastened |
N/A
|
| PFHV-M3.5-1CN | N/A M3.5 x 0.6 | N/A PFHV | N/A 0.92 mm | N/A 6 mm | N/A 8.42 mm | N/A 2.30 mm | N/A Unfastened |
N/A
|
| PFHV-M3.5-1CN | N/A M3.5 x 0.6 | N/A PFHV | N/A 0.92 mm | N/A 6 mm | N/A 8.42 mm | N/A 2.30 mm | N/A Fastened |
N/A
|
| PFHV-M4-0CN | N/A M4 x 0.7 | N/A PFHV | N/A 0.92 mm | N/A 6.4 mm | N/A 6.59 mm | N/A 0 mm | N/A Unfastened |
N/A
|
| PFHV-M4-0CN | N/A M4 x 0.7 | N/A PFHV | N/A 0.92 mm | N/A 6.4 mm | N/A 6.59 mm | N/A 0 mm | N/A Fastened |
N/A
|
| PFHV-M4-1CN | N/A M4 x 0.7 | N/A PFHV | N/A 0.92 mm | N/A 6.4 mm | N/A 9.39 mm | N/A 2.70 mm | N/A Unfastened |
N/A
|
| PFHV-M4-1CN | N/A M4 x 0.7 | N/A PFHV | N/A 0.92 mm | N/A 6.4 mm | N/A 9.39 mm | N/A 2.70 mm | N/A Fastened |
N/A
|