• Low cost design.
  • Small, compact and low profile design for limited access areas.
  • Two screw lengths.
  • Universal slot/Phillips recess standard.
Screw head, no spring – PFHV Metric only
Captive panel screw-Screw head, no spring – PFHV 2
Unit of Measure
1 

Part #

Thread Size x Pitch

Type

A (Shank) Max.

Hole Size in Sheet + 0.08

G ± 0.64

P ± 0.64

CAD View

CAD

PFHV-M3-0CN N/A M3 x 0.5 N/A PFHV N/A 0.92 mm N/A 5.5 mm N/A 5.55 mm N/A 0 mm N/A Unfastened N/A CAD Icon (for items table)
PFHV-M3-0CN N/A M3 x 0.5 N/A PFHV N/A 0.92 mm N/A 5.5 mm N/A 5.55 mm N/A 0 mm N/A Fastened N/A CAD Icon (for items table)
PFHV-M3-1CN N/A M3 x 0.5 N/A PFHV N/A 0.92 mm N/A 5.5 mm N/A 7.56 mm N/A 1.90 mm N/A Unfastened N/A CAD Icon (for items table)
PFHV-M3-1CN N/A M3 x 0.5 N/A PFHV N/A 0.92 mm N/A 5.5 mm N/A 7.56 mm N/A 1.90 mm N/A Fastened N/A CAD Icon (for items table)
PFHV-M3.5-0CN N/A M3.5 x 0.6 N/A PFHV N/A 0.92 mm N/A 6 mm N/A 6.01 mm N/A 0 mm N/A Unfastened N/A CAD Icon (for items table)
PFHV-M3.5-0CN N/A M3.5 x 0.6 N/A PFHV N/A 0.92 mm N/A 6 mm N/A 6.01 mm N/A 0 mm N/A Fastened N/A CAD Icon (for items table)
PFHV-M3.5-1CN N/A M3.5 x 0.6 N/A PFHV N/A 0.92 mm N/A 6 mm N/A 8.42 mm N/A 2.30 mm N/A Unfastened N/A CAD Icon (for items table)
PFHV-M3.5-1CN N/A M3.5 x 0.6 N/A PFHV N/A 0.92 mm N/A 6 mm N/A 8.42 mm N/A 2.30 mm N/A Fastened N/A CAD Icon (for items table)
PFHV-M4-0CN N/A M4 x 0.7 N/A PFHV N/A 0.92 mm N/A 6.4 mm N/A 6.59 mm N/A 0 mm N/A Unfastened N/A CAD Icon (for items table)
PFHV-M4-0CN N/A M4 x 0.7 N/A PFHV N/A 0.92 mm N/A 6.4 mm N/A 6.59 mm N/A 0 mm N/A Fastened N/A CAD Icon (for items table)
PFHV-M4-1CN N/A M4 x 0.7 N/A PFHV N/A 0.92 mm N/A 6.4 mm N/A 9.39 mm N/A 2.70 mm N/A Unfastened N/A CAD Icon (for items table)
PFHV-M4-1CN N/A M4 x 0.7 N/A PFHV N/A 0.92 mm N/A 6.4 mm N/A 9.39 mm N/A 2.70 mm N/A Fastened N/A CAD Icon (for items table)
Unit of Measure
1