Catalog
CAD (0)
▾
Captive Panel Screws and Hardware
captive-panel-screws-and-hardware
Screw Head, no Spring – Type PFHV
- Low cost design.
- Small, compact and low profile design for limited access areas.
- Two screw lengths.
- Universal slot/Phillips recess standard.
Locating Pin, Spring-loaded – Types PSL2, PTL2
- Reverse side of sheet is flush when plunger is retracted.
- Quick lockout feature holds plunger in retracted position.
- For use in sheets of HRB 80 or less.
- Available as Type PSL2 without lockout feature on special order.
Heat Sink Mounting System - Types HSCB™, HSR™, HSL™
- Screw can not be overtightened. Audible “click” when fully engaged.
- Screw and spring mount together permanently into the heat sink.
- Spring determines clamp force.
- Receptacle nut mounts permanently to the PC board.
- Provides even, constant contact of heat sink to chip component.
- Allows removal of heat sink if desired.