Catalog
CAD (0)
▾
ReelFast® Surface Mount Spring-Loaded Panel Fastener – Type SMTPFLSM™
surface-mount-spring-loaded-panel-fastener
Features and Benefits
Features and Benefits
ReelFast® Surface Mount Spring-Loaded Panel Fastener - Metric Type SMTPFLSM™
(8) New Type SMTPFLSM™ surface mount spring-loaded panel fastener provides ease of installation and high precision positioning without loose hardware. It mounts on P.C. boards in the same manner and at the same time as other surface mount components prior to the automated reflow solder process. This alleviates concerns about potential damage to P.C. boards due to improper secondary installation operations. These fasteners are provided on tape and reel compatible with existing SMT automated installation equipment.Features and Benefits
- All metal captive screw assembly installs in one piece utilizing pick and place method
- Combination drive, Torx®/slot
- Solderable finish
- Screw length code “0” retracts flush in up position
- Ease of installation
ReelFast® Surface Mount Spring-Loaded Panel Fastener - Unified Type SMTPFLSM™
(8) New Type SMTPFLSM™ surface mount spring-loaded panel fastener provides ease of installation and high precision positioning without loose hardware. It mounts on P.C. boards in the same manner and at the same time as other surface mount components prior to the automated reflow solder process. This alleviates concerns about potential damage to P.C. boards due to improper secondary installation operations. These fasteners are provided on tape and reel compatible with existing SMT automated installation equipment.Features and Benefits
- All metal captive screw assembly installs in one piece utilizing pick and place method
- Combination drive, Torx®/slot
- Solderable finish
- Screw length code “0” retracts flush in up position
- Ease of installation
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"