Catalog
CAD (0)
▾
Captive Panel Screw-Tool only, Spinning Clinch Bolt, Self-retracting Spring - Unified Type SCBR
(6) PEM Type SCBR™ Spinning Clinch Bolt installs by simply pressing it into a properly sized hole. The controlled clinching action permanently captivates the screw and spring in the panel and allows the screw to spin freely in the sheet.Features and Benefits
- Permanently captivates into sheets as thin as .040” / 1.02 mm.
- Spring keeps screw retracted when disengaged.
- Provides economical self-retracting captive screw.
- Replaces loose hardware.
- Allows for close centerline-to-edge distance.
- RoHS compliant.
Captive Panel Screw-Tool only, Spinning Clinch Bolt, Self-retracting Spring - Metric Type SCBR
(4) PEM Type SCBR™ Spinning Clinch Bolt installs by simply pressing it into a properly sized hole. The controlled clinching action permanently captivates the screw and spring in the panel and allows the screw to spin freely in the sheet.Features and Benefits
- Permanently captivates into sheets as thin as .040” / 1.02 mm.
- Spring keeps screw retracted when disengaged.
- Provides economical self-retracting captive screw.
- Replaces loose hardware.
- Allows for close centerline-to-edge distance.
- RoHS compliant.