CAD (0)
  • Cart is empty
For Castings and Soft Metals HRB 70 / HB 125 or less

PEM® 300 Series Stainless Steel CASTSERT® inserts provide strong, durable metal threads in soft metals and die-cast alloys. The simple press-in and rapid installation process for these inserts uses a flat punch and anvil to install all sizes and lengths, approximately 80% faster than other methods.


  • Designed for flush installation with flat punch and anvil into blind holes or thru-holes
  • Process cost savings vs. coil inserts or thread tapping
  • Installed into drilled holes or as-cast holes with low draft angle
  • Pilot for rapid seating and self-alignment
  • Symmetric for auto-feed capability

  • Fastener drawings and models are available at www.pemnet.com

    1 - 10 of 10 | Results Per Page | View | Unit of Measure
    1 

    Part #

    Thread Size x Pitch

    Type

    Length A ±0.13

    After Knurl E (Nom.)

    Standard Material

    Standard Finish

    CAD

    CKS-M2.5-1 N/A M2.5 x 0.45 N/A CKS N/A 3.18 mm N/A 4.98 mm N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
    CKS-M2.5-2 N/A M2.5 x 0.45 N/A CKS N/A 6.35 mm N/A 4.98 mm N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
    CKS-M3-1 N/A M3 x 0.5 N/A CKS N/A 4.45 mm N/A 5.79 mm N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
    CKS-M3-2 N/A M3 x 0.5 N/A CKS N/A 7.62 mm N/A 5.79 mm N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
    CKS-M4-1 N/A M4 x 0.7 N/A CKS N/A 6.35 mm N/A 7.49 mm N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
    CKS-M4-2 N/A M4 x 0.7 N/A CKS N/A 12.07 mm N/A 7.49 mm N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
    CKS-M5-1 N/A M5 x 0.8 N/A CKS N/A 7.62 mm N/A 9.09 mm N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
    CKS-M5-2 N/A M5 x 0.8 N/A CKS N/A 13.34 mm N/A 9.09 mm N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
    CKS-M6-1 N/A M6 x 1 N/A CKS N/A 9.53 mm N/A 11.48 mm N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
    CKS-M6-2 N/A M6 x 1 N/A CKS N/A 15.88 mm N/A 11.48 mm N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
    1 - 10 of 10 | Results Per Page | View | Unit of Measure
    1