PEM® 300 Series Stainless Steel CASTSERT® inserts provide strong, durable metal threads in soft metals and die-cast alloys. The simple press-in and rapid installation process for these inserts uses a flat punch and anvil to install all sizes and lengths, approximately 80% faster than other methods.
Fastener drawings and models are available at www.pemnet.com
Part # |
Thread Size x Pitch |
Type |
Length A ±0.13 |
After Knurl E (Nom.) |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| CKS-M2.5-1 | N/A M2.5 x 0.45 | N/A CKS | N/A 3.18 mm | N/A 4.98 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| CKS-M2.5-2 | N/A M2.5 x 0.45 | N/A CKS | N/A 6.35 mm | N/A 4.98 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| CKS-M3-1 | N/A M3 x 0.5 | N/A CKS | N/A 4.45 mm | N/A 5.79 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| CKS-M3-2 | N/A M3 x 0.5 | N/A CKS | N/A 7.62 mm | N/A 5.79 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| CKS-M4-1 | N/A M4 x 0.7 | N/A CKS | N/A 6.35 mm | N/A 7.49 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| CKS-M4-2 | N/A M4 x 0.7 | N/A CKS | N/A 12.07 mm | N/A 7.49 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| CKS-M5-1 | N/A M5 x 0.8 | N/A CKS | N/A 7.62 mm | N/A 9.09 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| CKS-M5-2 | N/A M5 x 0.8 | N/A CKS | N/A 13.34 mm | N/A 9.09 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| CKS-M6-1 | N/A M6 x 1 | N/A CKS | N/A 9.53 mm | N/A 11.48 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| CKS-M6-2 | N/A M6 x 1 | N/A CKS | N/A 15.88 mm | N/A 11.48 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|