Catalog
PEM® CASTSERT® Press-in Inserts - Unified
(12) For Castings and Soft Metals HRB 70 / HB 125 or lessPEM® 300 Series Stainless Steel CASTSERT® inserts provide strong, durable metal threads in soft metals and die-cast alloys. The simple press-in and rapid installation process for these inserts uses a flat punch and anvil to install all sizes and lengths, approximately 80% faster than other methods.
Fastener drawings and models are available at www.pemnet.com
/Asset/PEM-CASTSERT-Press-in-Inserts.jpg
PEM® CASTSERT® Press-in Inserts - Metric
(10) For Castings and Soft Metals HRB 70 / HB 125 or lessPEM® 300 Series Stainless Steel CASTSERT® inserts provide strong, durable metal threads in soft metals and die-cast alloys. The simple press-in and rapid installation process for these inserts uses a flat punch and anvil to install all sizes and lengths, approximately 80% faster than other methods.
Fastener drawings and models are available at www.pemnet.com
/Asset/PEM-CASTSERT-Press-in-Inserts.jpgSearch
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"