CAD (0)
  • Cart is empty
For Castings and Soft Metals HRB 70 / HB 125 or less

PEM® 300 Series Stainless Steel CASTSERT® inserts provide strong, durable metal threads in soft metals and die-cast alloys. The simple press-in and rapid installation process for these inserts uses a flat punch and anvil to install all sizes and lengths, approximately 80% faster than other methods.


  • Designed for flush installation with flat punch and anvil into blind holes or thru-holes
  • Process cost savings vs. coil inserts or thread tapping
  • Installed into drilled holes or as-cast holes with low draft angle
  • Pilot for rapid seating and self-alignment
  • Symmetric for auto-feed capability

  • Fastener drawings and models are available at www.pemnet.com

    1 - 12 of 12 | Results Per Page | View | Unit of Measure
    1 

    Part #

    Thread Size

    Type

    Length A ±.005

    After Knurl E (Nom.)

    Standard Material

    Standard Finish

    CAD

    CKS-256-1 N/A .086-56 (#2-56) N/A CKS N/A .125 in N/A .196 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A360 N/A CAD Icon (for items table)
    CKS-256-2 N/A .086-56 (#2-56) N/A CKS N/A .250 in N/A .196 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A360 N/A CAD Icon (for items table)
    CKS-440-1 N/A .112-40 (#4-40) N/A CKS N/A .175 in N/A .228 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A360 N/A CAD Icon (for items table)
    CKS-440-2 N/A .112-40 (#4-40) N/A CKS N/A .300 in N/A .228 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A360 N/A CAD Icon (for items table)
    CKS-632-1 N/A .138-32 (#6-32) N/A CKS N/A .200 in N/A .259 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A360 N/A CAD Icon (for items table)
    CKS-632-2 N/A .138-32 (#6-32) N/A CKS N/A .375 in N/A .259 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A360 N/A CAD Icon (for items table)
    CKS-832-1 N/A .164-32 (#8-32) N/A CKS N/A .250 in N/A .295 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A360 N/A CAD Icon (for items table)
    CKS-832-2 N/A .164-32 (#8-32) N/A CKS N/A .475 in N/A .295 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A360 N/A CAD Icon (for items table)
    CKS-032-1 N/A .190-32 (#10-32) N/A CKS N/A .300 in N/A .358 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A360 N/A CAD Icon (for items table)
    CKS-032-2 N/A .190-32 (#10-32) N/A CKS N/A .525 in N/A .358 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A360 N/A CAD Icon (for items table)
    CKS-0420-1 N/A .250-20 (1/4-20) N/A CKS N/A .375 in N/A .452 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A360 N/A CAD Icon (for items table)
    CKS-0420-2 N/A .250-20 (1/4-20) N/A CKS N/A .625 in N/A .452 in N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A360 N/A CAD Icon (for items table)
    1 - 12 of 12 | Results Per Page | View | Unit of Measure
    1