Catalog
CAD (0)
▾
Type CFN broaching fasteners are available for thinner sheet, close-to-edge applications. The locking element provides prevailing torque to eliminate loosening of mating threaded hardware.
Part # |
Thread Size |
Hole Size in Sheet + 0.08 |
C ± 0.05 |
D ± 0.1 |
T Max. |
Standard Finish |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| CFN-M3-1ZI | N/A M3 x 0.5 | N/A 3.86 mm | N/A 4.11 mm | N/A 4.45 mm | N/A 2.65 mm | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless | N/A |
N/A
|
| CFN-M3-1ZC | N/A M3 x 0.5 | N/A 3.86 mm | N/A 4.11 mm | N/A 4.45 mm | N/A 2.65 mm | N/A | N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow |
N/A
|