Type CFN broaching fasteners are available for thinner sheet, close-to-edge applications. The locking element provides prevailing torque to eliminate loosening of mating threaded hardware.
Nylon insert, locking thread nuts – CFN
Nylon Insert Self Locking Fasteners - Types CFN 2
Unit of Measure
1 

Part #

Thread Size

Hole Size in Sheet + 0.08

C ± 0.05

D ± 0.1

T Max.

Standard Finish

Optional Finish

CAD

CFN-M3-1ZI N/A M3 x 0.5 N/A 3.86 mm N/A 4.11 mm N/A 4.45 mm N/A 2.65 mm N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless N/A N/A CAD Icon (for items table)
CFN-M3-1ZC  N/A M3 x 0.5 N/A 3.86 mm N/A 4.11 mm N/A 4.45 mm N/A 2.65 mm N/A N/A Zinc plated per ASTM B633, SC1 (5µm), Type II, yellow N/A CAD Icon (for items table)
Unit of Measure
1